Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
GS-EVB-AUD-BUNDLE2-GS
END OF LIFE
discontinued

GS-EVB-AUD-BUNDLE2-GS

END OF LIFE
GaN evaluation boards for next-level performance in class D audio

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

GS-EVB-AUD-BUNDLE2-GS
GS-EVB-AUD-BUNDLE2-GS

Product details

  • Family
    CoolGaN™
  • Input Type
    AC
  • Input Voltage range
    85 V to 264 V
  • Power max
    400 W
OPN
GSEVBAUDBUNDLE2GSTOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
This bundle includes a 400 W (200 W stereo) class D amplifier (GS-EVB-AUD-AMP2-GS) and companion switched-mode power supply with PFC (GS-EVB-AUD-SMPS2-GS). The high-performance class D stereo amplifier is configured to allow for both open and closed loop operations, with various standard audio source inputs. The class D output stage of the audio amplifier features a CoolGaN™ power transistor 100 V device.

Features

  • 200 W / channel into 8 Ω
  • 300 W / channel into 4 Ω
  • Universal AC line input vol (85 V–264 V)
  • +/-32 VDC regulated output voltage

Benefits

  • Full-load efficiency > 96%
  • Low THD+N < 0.03%
  • Improved thermal performance
  • 20% volume reduction
Documents

Design resources