- Domestic robots
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 22, 2026
Business & Financial Press
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
About
Get your motor application running with easy-to-use tools and an advanced ecosystem providing from libraries to GUI (graphical user interface) tools.
Infineon provides a comprehensive ecosystem for motor control including reference designs and evaluation boards, our ModusToolbox™ embedded software development solution, application evaluation GUI (Graphical User Interface) tools, motor control libraries and a range of code examples with support in different MCU platforms for right application fit.
As a fundamental part of that ecosystem, Infineon ModusToolbox™ Motor Suite provides software tools and other resources for developing from basic to advanced motor control applications. Motor Suite tools can help engineers to create, learn, configure and test real motor control applications. With its versatility across motor and algorithm types, the solution enables developers to bring basic and high-performance motor control solutions to market quickly and efficiently. Together with ModusToolbox™ software it provides a free of charge toolchain specifically designed for motor control engineers
Modern motor control design in latest MCU generation, requires of complete ecosystem supporting engineers in different phases of the design.
Beyond semiconductor components like MCUs, gate drivers, switches or sensors, Infineon Motor Control Ecosystem supporting your motor drive designs is comprised of following different categories:
• Evaluation boards or reference designs enabling out of box application testing
• ModusToolbox™ software with MCU drivers middleware and much more in one tool.
• ModusToolbox(TM) Motor Suite as a fundamental part of the ecosystem to create your motor control embedded solution with all that you need
Motor Suite GUI is a desktop tool to configure, run and optimize you motor control application. Integrated with Motor Suite GUI, you can find following tools helping motor engineers to get the best of Infineon's products:
- Configurator and Testbench: auto-detect your connected evaluation board, configure parameters, flash MCU and run your motor while monitoring key application parameters in a single dashboard
- Digital Oscilloscope: like your real lab scope but with access to your firmware variables. Monitor up to 8 variables like speed, PID outputs, faults, and much more.
- Motor Profiler: motor parameters estimation tool. Connect you own motor and click a button to extract R, L, inertia, etc. Then apply optimized filter parameters according to estimated values
- GUI Builder: custom dashboard creator. if you need more than the provided GUI features in Motor Suite GUI, you can create your own fully customizable dashboard to complement your experience and make it just how you like it.
- PID Tuner: tool to optimize controller behavior in the final application. Specific dashboard for PID filter monitoring and fine tuning in a single view
Motor Control Libraries: comprehensive library supporting all motor control domains (sensing, modulation, protections, control methods and much more). Download from ModusToolbox™ (Library Manager) or directly from Infineon GitHub. These libraries cover:
- Advanced control algorithms like FOC or trapezoidal control
- Different start up methods, like rotor alignment or 6pulse injection (Initial Position Detection).
- Modulation schemes for different types of motor control (trapezoidal, SVPWM 3phase, 2phase, etc.)
- Sensing: different options for current sensing and position sensing including sensorless FOC, Hall based or encoder (A, B, Z) based.
- Protection and diagnostic functions for robust operation of whole system, including voltages, currents, I2T, temperature and more.
- Much more
For more comprehensive list of features, check ‘Documents’ section.
Motor Control Code Examples: application specific code examples running on Infineon evaluation boards and reference designs. Learn motor control solutions from Infineon with systems designed by application experts. Infineon offers a wide range of application tailored designs.
Main benefits:
• Faster Time-to-Market: out of the box solutions. Comprehensive firmware and debug capabilities enable developers to quickly design and test motor control systems, reducing time-to-market.
Integrated withing ModusToolbox(TM), it becomes a 'one-stop-shop' for all motor control needs
• Improved Performance: advanced modern algorithms for wide range of motor control modern solutions ensure optimal motor performance, efficiency, and reliability.
• Enhanced Debugging Capabilities: Motor Suite's tools like digital oscilloscope or PID tuner, enable developers to quickly identify and debug issues, reducing development time and costs.
• Increased Productivity: intuitive modern interfaces enable developers to focus on system design and optimization, increasing productivity and efficiency
In order to evaluate Infineon Motor Control solutions, you need to:
1. Get a supported evaluation board or reference design, for example Motor Control Kit (e.g. KIT_PSC3M5_MC1)
2. Use IDC (Infineon Developer Center) to download latest version of ModusToolbox™ Motor Suite. Alternatively download and install ModusToolbox™ Setup tool and install ModusToolbox™ Motor Suite from there
3. Follow the ‘quick-start-guide’ of the evaluation board or kit to get you motor running with Motor Suite.
Get your motor application running with easy-to-use tools and an advanced ecosystem providing from libraries to GUI (graphical user interface) tools.
Infineon provides a comprehensive ecosystem for motor control including reference designs and evaluation boards, our ModusToolbox™ embedded software development solution, application evaluation GUI (Graphical User Interface) tools, motor control libraries and a range of code examples with support in different MCU platforms for right application fit.
As a fundamental part of that ecosystem, Infineon ModusToolbox™ Motor Suite provides software tools and other resources for developing from basic to advanced motor control applications. Motor Suite tools can help engineers to create, learn, configure and test real motor control applications. With its versatility across motor and algorithm types, the solution enables developers to bring basic and high-performance motor control solutions to market quickly and efficiently. Together with ModusToolbox™ software it provides a free of charge toolchain specifically designed for motor control engineers
Modern motor control design in latest MCU generation, requires of complete ecosystem supporting engineers in different phases of the design.
Beyond semiconductor components like MCUs, gate drivers, switches or sensors, Infineon Motor Control Ecosystem supporting your motor drive designs is comprised of following different categories:
• Evaluation boards or reference designs enabling out of box application testing
• ModusToolbox™ software with MCU drivers middleware and much more in one tool.
• ModusToolbox(TM) Motor Suite as a fundamental part of the ecosystem to create your motor control embedded solution with all that you need
Motor Suite GUI is a desktop tool to configure, run and optimize you motor control application. Integrated with Motor Suite GUI, you can find following tools helping motor engineers to get the best of Infineon's products:
- Configurator and Testbench: auto-detect your connected evaluation board, configure parameters, flash MCU and run your motor while monitoring key application parameters in a single dashboard
- Digital Oscilloscope: like your real lab scope but with access to your firmware variables. Monitor up to 8 variables like speed, PID outputs, faults, and much more.
- Motor Profiler: motor parameters estimation tool. Connect you own motor and click a button to extract R, L, inertia, etc. Then apply optimized filter parameters according to estimated values
- GUI Builder: custom dashboard creator. if you need more than the provided GUI features in Motor Suite GUI, you can create your own fully customizable dashboard to complement your experience and make it just how you like it.
- PID Tuner: tool to optimize controller behavior in the final application. Specific dashboard for PID filter monitoring and fine tuning in a single view
Motor Control Libraries: comprehensive library supporting all motor control domains (sensing, modulation, protections, control methods and much more). Download from ModusToolbox™ (Library Manager) or directly from Infineon GitHub. These libraries cover:
- Advanced control algorithms like FOC or trapezoidal control
- Different start up methods, like rotor alignment or 6pulse injection (Initial Position Detection).
- Modulation schemes for different types of motor control (trapezoidal, SVPWM 3phase, 2phase, etc.)
- Sensing: different options for current sensing and position sensing including sensorless FOC, Hall based or encoder (A, B, Z) based.
- Protection and diagnostic functions for robust operation of whole system, including voltages, currents, I2T, temperature and more.
- Much more
For more comprehensive list of features, check ‘Documents’ section.
Motor Control Code Examples: application specific code examples running on Infineon evaluation boards and reference designs. Learn motor control solutions from Infineon with systems designed by application experts. Infineon offers a wide range of application tailored designs.
Main benefits:
• Faster Time-to-Market: out of the box solutions. Comprehensive firmware and debug capabilities enable developers to quickly design and test motor control systems, reducing time-to-market.
Integrated withing ModusToolbox(TM), it becomes a 'one-stop-shop' for all motor control needs
• Improved Performance: advanced modern algorithms for wide range of motor control modern solutions ensure optimal motor performance, efficiency, and reliability.
• Enhanced Debugging Capabilities: Motor Suite's tools like digital oscilloscope or PID tuner, enable developers to quickly identify and debug issues, reducing development time and costs.
• Increased Productivity: intuitive modern interfaces enable developers to focus on system design and optimization, increasing productivity and efficiency
In order to evaluate Infineon Motor Control solutions, you need to:
1. Get a supported evaluation board or reference design, for example Motor Control Kit (e.g. KIT_PSC3M5_MC1)
2. Use IDC (Infineon Developer Center) to download latest version of ModusToolbox™ Motor Suite. Alternatively download and install ModusToolbox™ Setup tool and install ModusToolbox™ Motor Suite from there
3. Follow the ‘quick-start-guide’ of the evaluation board or kit to get you motor running with Motor Suite.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Image gallery