- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Browse by category
Medium-voltage GaN transistors
Explore medium-voltage CoolGaN™ Transistors, discrete and integrated normally-off devices, ranging from 60 V to 175 V.
High-voltage GaN transistors
Explore high-voltage CoolGaN™ Transistors, discrete and integrated normally-off devices, ranging from 650 V to 700 V.
About
Infineon’s gallium nitride (GaN) transistors are available in voltage ranges from 60 V up to 700 V. The fast turn-on and turn-off speeds with minimal switching losses are crucial for AI data centers, EVs, renewable energy, humanoid robots, consumer applications and many more.
With various packages and rigorous qualifications exceeding industry standards, Infineon’s GaN devices enable high-frequency switching while reducing costs and system size. Elevate your designs with Infineon’s GaN transistors.
60 V – 700 V GaN transistors: Infineon’s CoolGaN™ Transistor portfolio covers a wide voltage range from 60 V to 700 V, enabling optimized designs across low-, medium-, and high power applications with excellent efficiency and scalability.
Top-, dual- and bottom-side cooled packages: Advanced package designs supporting top-, dual and bottom-side cooling enable efficient heat dissipation, improving thermal performance and allowing higher power density in compact system layouts.
Ultrafast switching speed: GaN transistors deliver ultrafast switching performance, significantly reducing switching losses and enabling higher switching frequencies for smaller, lighter, and more efficient power systems.
Superior FOMs (Figures of Merit): Infineon’s GaN devices achieve excellent figures of merit by combining low RDS(on) and low charge characteristics, resulting in highly efficient power conversion with minimized losses.
Continuous current: 4 A – 100 A: With a broad current range from 4 A up to 100 A, these GaN transistors provide flexibility to address diverse applications, from compact consumer designs to high-power industrial systems.
RDS(on)typ. from 1.4 mΩ to 500 mΩ: A wide range of on-resistance options allows designers to precisely balance conduction losses, efficiency, and cost depending on the specific performance requirements of the application.
Enhancement mode (e-mode): Normally-off enhancement-mode operation ensures simple, safe, and fail-safe design implementation, making GaN technology easier to integrate compared to traditionally normally-on devices.
No reverse-recovery charge: The absence of reverse-recovery charge eliminates reverse-recovery losses, improving efficiency and enabling cleaner switching behavior especially in hard-switching topologies.
Ultra-low gate and output charge: Extremely low gate and output charge reduce driving losses and enable faster switching transitions, supporting higher frequency operation and improved overall system efficiency.
• Looking to enhance your system's efficiency? By utilizing Infineon's GaN transistors, you can significantly reduce switching losses, leading to improved overall system efficiency.
• How about improving power density? With their higher switching frequencies, Infineon's GaN devices allow for smaller passive components, which can help reduce the overall size of your designs.
• Want to reduce the weight of your system? Infineon's GaN transistors enable the use of fewer materials and smaller components, resulting in a reduced system weight. With their superior switching speed, these transistors deliver high power density while minimizing energy losses across various applications, empowering designers to create smaller, lighter, and more compact systems that still offer top performance.
Selecting the right gate driver IC is critical to optimize performance of the GaN while minimizing system cost. Infineon's comprehensive portfolio of EiceDRIVER™ gate driver ICs offers a range of single- and dual-channel isolated, level-shift, and non-isolated gate driver designed for both Infineon's CoolGaN™ Schottky Gate (SG) HEMTs and gate injection transistor (GIT) HEMTs.
Explore the EiceDRIVER(TM) portfolio and find the right driver for you.
The portfolio in the 60 V to 200 V range housed in the PQFN 3x3 and PQFN 3x5 packages has a moisture sensitivity level (MSL) rating of 1, which makes them suitable for standard storage and handling conditions.
In the high-voltage arena (≥600 V), we offer a very broad variety of SMD packages, ranging from TOLL, TOLT, Thin-PAK 5x6, DFN 8x8, to top- and bottom-side cooled DSO. These packages cater to diverse design requirements and offer a perfect blend of compact size, improved thermal performance, cost-effectiveness, and design flexibility.
Infineon CoolGaN™ delivers discrete and integrated GaN power solutions with proven reliability, assured long‑term supply, and expert support to enable highest performance and more efficient systems across consumer, industrial, and automotive applications. Together with our global go-to-market (G2M) partner ecosystem, we provide turnkey solutions, reference designs, services and disruptive technologies that shorten development cycles, accelerate time-to-market and provide innovative and differentiating features to our customers’ products
Infineon’s discrete and integrated GaN solutions deliver highest efficiency and power density in consumer, industrial, and automotive applications. If you are interested in our CoolGaN™ products and solutions, don’t hesitate to contact our GaN experts.
Infineon’s gallium nitride (GaN) transistors are available in voltage ranges from 60 V up to 700 V. The fast turn-on and turn-off speeds with minimal switching losses are crucial for AI data centers, EVs, renewable energy, humanoid robots, consumer applications and many more.
With various packages and rigorous qualifications exceeding industry standards, Infineon’s GaN devices enable high-frequency switching while reducing costs and system size. Elevate your designs with Infineon’s GaN transistors.
60 V – 700 V GaN transistors: Infineon’s CoolGaN™ Transistor portfolio covers a wide voltage range from 60 V to 700 V, enabling optimized designs across low-, medium-, and high power applications with excellent efficiency and scalability.
Top-, dual- and bottom-side cooled packages: Advanced package designs supporting top-, dual and bottom-side cooling enable efficient heat dissipation, improving thermal performance and allowing higher power density in compact system layouts.
Ultrafast switching speed: GaN transistors deliver ultrafast switching performance, significantly reducing switching losses and enabling higher switching frequencies for smaller, lighter, and more efficient power systems.
Superior FOMs (Figures of Merit): Infineon’s GaN devices achieve excellent figures of merit by combining low RDS(on) and low charge characteristics, resulting in highly efficient power conversion with minimized losses.
Continuous current: 4 A – 100 A: With a broad current range from 4 A up to 100 A, these GaN transistors provide flexibility to address diverse applications, from compact consumer designs to high-power industrial systems.
RDS(on)typ. from 1.4 mΩ to 500 mΩ: A wide range of on-resistance options allows designers to precisely balance conduction losses, efficiency, and cost depending on the specific performance requirements of the application.
Enhancement mode (e-mode): Normally-off enhancement-mode operation ensures simple, safe, and fail-safe design implementation, making GaN technology easier to integrate compared to traditionally normally-on devices.
No reverse-recovery charge: The absence of reverse-recovery charge eliminates reverse-recovery losses, improving efficiency and enabling cleaner switching behavior especially in hard-switching topologies.
Ultra-low gate and output charge: Extremely low gate and output charge reduce driving losses and enable faster switching transitions, supporting higher frequency operation and improved overall system efficiency.
• Looking to enhance your system's efficiency? By utilizing Infineon's GaN transistors, you can significantly reduce switching losses, leading to improved overall system efficiency.
• How about improving power density? With their higher switching frequencies, Infineon's GaN devices allow for smaller passive components, which can help reduce the overall size of your designs.
• Want to reduce the weight of your system? Infineon's GaN transistors enable the use of fewer materials and smaller components, resulting in a reduced system weight. With their superior switching speed, these transistors deliver high power density while minimizing energy losses across various applications, empowering designers to create smaller, lighter, and more compact systems that still offer top performance.
Selecting the right gate driver IC is critical to optimize performance of the GaN while minimizing system cost. Infineon's comprehensive portfolio of EiceDRIVER™ gate driver ICs offers a range of single- and dual-channel isolated, level-shift, and non-isolated gate driver designed for both Infineon's CoolGaN™ Schottky Gate (SG) HEMTs and gate injection transistor (GIT) HEMTs.
Explore the EiceDRIVER(TM) portfolio and find the right driver for you.
The portfolio in the 60 V to 200 V range housed in the PQFN 3x3 and PQFN 3x5 packages has a moisture sensitivity level (MSL) rating of 1, which makes them suitable for standard storage and handling conditions.
In the high-voltage arena (≥600 V), we offer a very broad variety of SMD packages, ranging from TOLL, TOLT, Thin-PAK 5x6, DFN 8x8, to top- and bottom-side cooled DSO. These packages cater to diverse design requirements and offer a perfect blend of compact size, improved thermal performance, cost-effectiveness, and design flexibility.
Infineon CoolGaN™ delivers discrete and integrated GaN power solutions with proven reliability, assured long‑term supply, and expert support to enable highest performance and more efficient systems across consumer, industrial, and automotive applications. Together with our global go-to-market (G2M) partner ecosystem, we provide turnkey solutions, reference designs, services and disruptive technologies that shorten development cycles, accelerate time-to-market and provide innovative and differentiating features to our customers’ products
Infineon’s discrete and integrated GaN solutions deliver highest efficiency and power density in consumer, industrial, and automotive applications. If you are interested in our CoolGaN™ products and solutions, don’t hesitate to contact our GaN experts.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Find our latest simulation models
Shorten design-in time with our development tools
Unleashing the power of our PCB design data