IPT60R022S7
Active
RoHS Compliant
Lead-free

IPT60R022S7

Infineon’s best price performance 600V CoolMOS™ S7 Superjunction MOSFET for low frequency switching applications in TO-Leadless (TOLL) package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPT60R022S7
IPT60R022S7
ea.

Product details

  • Budgetary Price €/1k
    5.83
  • ID max
    23 A
  • IDpuls max
    375 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TOLL
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    390 W
  • QG
    150 nC
  • QG (typ @10V)
    150 nC
  • RDS (on) (@10V) max
    22 mΩ
  • RDS (on) (@ Tj = 25°C) max
    22 mΩ
  • Special Features
    Slow switching
  • VDS max
    600 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V
OPN
IPT60R022S7XTMA1
Product Status active
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon’s 600V CoolMOS™ S7 Superjunction MOSFET (IPT60R022S7) in TO-Leadless (Pb-free) package comes with an optimized design lowering conduction losses. The 600V CoolMOS™ SJ MOSFET achieves higher energy efficiency and lowers bill of material expenses. The IPT60R022S7 enables the best RDS(on)  x price for low frequency switching applications, like active bridge rectification, inverter stages, in-rush relays, PLCs, HV DC lines, power solid state relay (SSR) and solid state circuit breakers (SSCB).

Features

  • Best R DS(on) in TOLL
  • Optimized for conduction performance
  • Improved thermal resistance
  • High pulse current capability
  • improves switching performance
  • TOLL package MSL1 compliant

Benefits

  • Minimal conduction losses
  • Increase energy efficiency
  • More compact and easier designs
  • Eliminates or reduces heat sinks
  • Lower TCO or BOM Cost
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }