- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Overview
All discs are assembled in highly reliable, robust, and hermetic-sealed ceramic housings in order to avoid mechanical damage, as well as almost any negative environmental influences, for example, high humidity. As an extension, our product portfolio contains disc types such as light-triggered thyristors (LTT).
Key Features
- High reliability
- Robustness
- Hermetic-sealed ceramic housings
- Disc types as LTT
Products
About
The ceramic discs offer an easy way of triggering by using laser diodes and optical fibers to avoid insulation problems between the load and trigger unit. Higher reliability thanks to fewer electronic components on high potential by using the internal protection functions (BOD and dv/dt protection). The power range covers blocking voltages from 200 V up to 8000 V and current ratings from 86 A up to 4800 A.
Thyristors are current-controlled power semiconductors that can block forward and reverse voltages for AC mains and conduct current in the forward direction. Therefore, thyristors are widely used in AC/DC rectifier circuits as a thyristor bridge rectifier.
Thyristors are also widely used in industry applications such as uninterruptible power supplies (UPS), solid state relays (SSR), energy storage, and battery chargers where high blocking voltage, long-term reliability, large inrush current capabilities, and high surge current handling capabilities are required. Our thyristors are known to fulfill all these requirements.
The ceramic discs offer an easy way of triggering by using laser diodes and optical fibers to avoid insulation problems between the load and trigger unit. Higher reliability thanks to fewer electronic components on high potential by using the internal protection functions (BOD and dv/dt protection). The power range covers blocking voltages from 200 V up to 8000 V and current ratings from 86 A up to 4800 A.
Thyristors are current-controlled power semiconductors that can block forward and reverse voltages for AC mains and conduct current in the forward direction. Therefore, thyristors are widely used in AC/DC rectifier circuits as a thyristor bridge rectifier.
Thyristors are also widely used in industry applications such as uninterruptible power supplies (UPS), solid state relays (SSR), energy storage, and battery chargers where high blocking voltage, long-term reliability, large inrush current capabilities, and high surge current handling capabilities are required. Our thyristors are known to fulfill all these requirements.
Share in WeChat
Scan the QR code with your WeChat App to share this page.