SAK-TC397XX-256F300S BD
Active and preferred
RoHS Compliant
Lead-free

SAK-TC397XX-256F300S BD

Powerful next-generation AURIX™ TC3xx system architecture
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SAK-TC397XX-256F300S BD
SAK-TC397XX-256F300S BD
ea.


Product details

  • # of cores / lockstep cores
    6/4
  • A/D Input Lines
    76
  • ASIL/SIL support
    ASIL-D/SIL-3
  • CAN Nodes
    12
  • Classification
    ISO 26262-compliant
  • DMA Channels
    128
  • DSP Functionality
    Yes
  • eMMC
    Yes
  • External Bus Interface
    No
  • Family
    AURIX™ TC3
  • Floating Point Unit
    Yes
  • Hardware Accelerator
    No
  • LIN
    12
  • Number of ADC Modules
    18
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Program Memory
    16 MByte
  • Real Time Clock
    Yes
  • SPI
    6
  • SRAM (incl. Cache)
    6912 kByte
  • Temperature
    -40°C - +125°C
  • Type of Memory
    Flash
  • Watchdog Timer
    Yes

OPN
TC397XX256F300SBDKXUMA2
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon's second-gen AURIX microcontroller in embedded flash 40 nm tech boosts performance, memory, connectivity, and scalability for automotive trends. With over 20 products, this family offers a highly scalable safety microcontroller range. The top-tier TC39x features 6 cores at 300 MHz, up to 6.9 MBytes embedded RAM, and power consumption below 2 W, with mirrored embedded flash banks enabling A/B swap capabilities.

Features

  • 6 TriCore™ running at 300 MHz
  • Supporting floating point
  • 16 MB flash with ECC protection
  • 6912 KB SRAM with ECC protection
  • 1 Gbit Ethernet
  • 12xCAN FD , 2xFlexRay, 6xQSPI emulation
  • Diverse timer modules (GTM,CCU6,GPT12)
  • eVita fullHSM (ECC256 and SHA2)
  • BGA-292 package
  • ISO 26262 ASIL-D
  • Temperature: -40°C to 125°C
  • Single voltage supply 5 V or 3.3 V
Documents

Design resources

Developer community