FM25CL64B-G
Active and preferred
RoHS Compliant
Lead-free

FM25CL64B-G

Reliable 64kBit SPI F-RAM with 20MHz Frequency, Industrial Qualification, and Wide Operating Temperature Range of -40°C to 85°C
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FM25CL64B-G
FM25CL64B-G
ea.


Product details

  • Density
    64 kBit
  • Frequency
    20 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.65 V
  • Operating Voltage (VCCQ) range
    2.7 V to 3.65 V
  • Organization (X x Y)
    8Kb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    0 ns

OPN
FM25CL64B-G
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 1940
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH,TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 1940
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH,TW
Country of Diffusion (CoD)
US
ea.
in stock
The FM25CL64B-G is a 64-Kbit (8K × 8) serial F-RAM memory with a high-speed SPI interface supporting up to 20 MHz operation. It delivers 100 trillion (1e14) read/write cycles and 151-year data retention at 65°C, surpassing serial flash and EEPROM in write speed and reliability.

Features

  • 64-Kbit (8K × 8) F-RAM memory
  • 100 trillion (10¹⁴) read/write cycles
  • 151-year data retention at 65°C
  • NoDelay™ writes at bus speed
  • Up to 20 MHz SPI interface
  • Hardware and software write protection
  • 200 μA active current at 1 MHz
  • 3 μA typical standby current
  • VDD operation: 2.7 V to 3.65 V
  • Industrial temp range: –40°C to +85°C
  • Direct replacement for serial flash/EEPROM
  • Supports SPI mode 0 and 3

Benefits

  • Reliable for frequent, rapid data writes
  • Eliminates write delays for faster operation
  • Prevents data loss during power cycles
  • Low power extends battery life
  • Easy integration into existing designs
  • Protects data with multiple safeguards
  • Operates in harsh industrial conditions
  • No polling needed after writes
  • Drop-in upgrade for legacy systems
  • High endurance reduces maintenance
  • Wide voltage range for flexible use
  • Fast SPI enables high-speed data transfer
Documents

Design resources

Developer community