KIT_XMC14_2GO
Active and preferred
RoHS Compliant

KIT_XMC14_2GO

XMC1400 Kit with support for shields and CAN interface

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_XMC14_2GO
KIT_XMC14_2GO


Product details

  • Applications
    General Purpose, Smart Sensors & Actuators
  • Board Type
    Evaluation Board
  • Family
    XMC 1400, Microcontroller
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Product Name
    KIT_XMC14_2GO
  • Qualification
    Industrial
  • Software Support
    ModusToolbox
  • Target Application
    Industrial

OPN
KITXMC142GOTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
The XMC1400 2Go kit provides an easy way to evaluate almost all capabilities of the XMC1400 microcontroller.  The kit is powered via USB, interfaces  to other Infineon sensor boards and provides multiple interfaces including a CAN bus. The software development is supported via ModusToolbox™ and the Arduino IDE.  (KIT_XMC14_2GO replaces KIT_XMC_2GO_XMC1100_V1)

Features

  • XMC1404-Q040X0200 (ARM® Cortex™-M0 core)
  • 48 MHz, 200 KB flash, 16KB RAM
  • USB (5v) or externally (12v) powered
  • Segger J-Link debugger with virtual COM
  • Pin header for sensor shields/breadboard
  • CAN bus interface
  • 2 user LEDs

Benefits

  • Low cost evaluation platform
  • Getting started with ModusToolbox™
  • Fully supported in Arduino IDE
  • Full debug support for SWD and SPD
  • UART-to-USB bridge (virtual COM)
  • Easy access to all peripheral modules

Applications

Documents

Design resources

Developer community