Automotive integrated thermal management system (ITMS)
Reduce design complexity and improve efficiency with integrated thermal management modules
-
On this page
Overview
Experience an integrated thermal management system (ITMS) that consolidates various components like electric pumps and coolant valves into a centralized thermal management unit controlled by a single ECU. With our dedication to quality and reliability, our integrated thermal management modules reduce complexity and assembly costs while improving overall efficiency to effortlessly meet your most complex and demanding needs.
Benefits
- Centralized control unit
- Multiple smart actuator integration
- Reduced system complexity
- Reduced bill of materials
- Dedicated evaluation kit support
- Embedded motor control library
- Sensorless FOC SW available
Block diagram
About
Electric water pumps, coolant valves, and expansions play a critical role in the thermal management system in electric vehicles, e. g., within the battery cooling and heating circuit and within the refrigerant circuit. These actuators are installed as distributed mechatronic actuators in car vehicle systems nowadays. This means that each actuator has a dedicated ECU and is communicating via the LIN bus mainly to the zone controller.
This distributed architecture of individual mechatronic actuators can lead to a more complex system, especially if you think of all the individual parts which have to be mounted together and also the amount of pipes and hoses that have to be connected.
As a consequence, the architecture may pivot towards a higher level of integration which centralizes various actuator functions, water tanks, chillers, and the electronics in one integrated thermal management system. This ITMS will have one ECU controlling various motors (BDC, BLDC, bipolar stepper) and is connected via CAN FD to the zone controller.
The advantages of such an automotive integrated thermal management system are reduced complexity and therein faster system integration, lower assembly and material cost, and less engineering resources. Ultimately, the overall efficiency increases through lower energy losses and better thermal energy distribution.
Infineon’s portfolio of microcontrollers, motor drivers, and MOSFETs is the right choice for integrated thermal management systems. We have also developed a dedicated evaluation kit which supports the rapid prototyping of ITMS designs: the Multi Motor Evaluation Kit (see design resources below).
Electric water pumps, coolant valves, and expansions play a critical role in the thermal management system in electric vehicles, e. g., within the battery cooling and heating circuit and within the refrigerant circuit. These actuators are installed as distributed mechatronic actuators in car vehicle systems nowadays. This means that each actuator has a dedicated ECU and is communicating via the LIN bus mainly to the zone controller.
This distributed architecture of individual mechatronic actuators can lead to a more complex system, especially if you think of all the individual parts which have to be mounted together and also the amount of pipes and hoses that have to be connected.
As a consequence, the architecture may pivot towards a higher level of integration which centralizes various actuator functions, water tanks, chillers, and the electronics in one integrated thermal management system. This ITMS will have one ECU controlling various motors (BDC, BLDC, bipolar stepper) and is connected via CAN FD to the zone controller.
The advantages of such an automotive integrated thermal management system are reduced complexity and therein faster system integration, lower assembly and material cost, and less engineering resources. Ultimately, the overall efficiency increases through lower energy losses and better thermal energy distribution.
Infineon’s portfolio of microcontrollers, motor drivers, and MOSFETs is the right choice for integrated thermal management systems. We have also developed a dedicated evaluation kit which supports the rapid prototyping of ITMS designs: the Multi Motor Evaluation Kit (see design resources below).
Share in WeChat
Scan the QR code with your WeChat App to share this page.