- Power stacks
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
- Intel CPU voltage regulator ICs
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
- REEV engine & HV starter‑generator control
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
Oct 21, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
SLI37CCXXX
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ambient Temperature range-40 °C to 105 °C
-
ApplicationsAutomotive eUICC / eCall, Vehicle-to-Vehicle and Vehicle-to-Infrastructure communication, Trust anchor in diverse automotive use cases
-
Asymmetric CryptographyRSA up to 4096-bit, Elliptic Curves up to 521-bit
-
CertificationsAEC-Q100, CC EAL6+
-
CPU32-bit
-
Delivery FormsVQFN-32, VQFN-8
-
InterfacesISO7816, GPIO, SWP, UART, I2C
-
Leading TechnologiesSOLID FLASH™
-
NVM range1 MByte to 2 MByte
-
PackageVQFN-8, VQFN-32
-
Product DescriptionAutomotive security controller
-
RAM48 KByte
-
Symmetric CryptographyDES, Triple DES, AES up to 256-bit
-
Use CasesAutomotive eUICC / eCall,, Vehicle-to-Vehicle and Vehicle-to-Infrastructure communication, Trust anchor in diverse automotive use cases
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- 32-bit Arm® SecurCore® SC300 @100 MHz enhanced by Infineon`s cache and security technology
- Up to 2 MB SOLID FLASH™ NVM and 48 kByte RAM
- Supported interfaces: UART, I2C, SWP, ESSC, GPIO
- Extended operational temperature range: -40°C to +105°C
- Extended data retention of 17 years minimum
- Certifications: CC EAL6+, AECQ-100, ISO7816
Benefits
- Support for multiple applications with one single qualification and design-in process
- Unique and robust chip design with extended temperature range and 17 years’ lifetime
- High reliability with very low ppm failure rate, proven by over 100 million Infineon eSIMs in the field
- All qualifications and certifications required by automotive industry like CC EAL6+ and AECQ-100 as well as PPAP documentation.
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.