- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Overview
Infineon's SLM product family offers industrial-grade security controllers for eSIM applications in IoT environments. With exceptional endurance and a wide temperature range, these controllers cater to SIM and eSIM M2M applications. Fully compliant with GSMA eSIM specifications, they simplify IoT and M2M deployments.
Key Features
- 32-bit and 16-bit CPU
- Industrial-grade
- eSIM applications
- Industrial IoT and M2M
Applications
Products
About
Our SLM product family includes 32-bit and 16-bit security controllers optimized for eSIM applications in industrial IoT environments. These industrial-grade security controllers offer exceptional endurance over an extended temperature range (-40°C to +105°C) to deliver field-proven quality for reliable cellular connectivity in difficult environmental and use conditions such as asset tracking, smart metering, and vending machines.
- SLM 16 is exclusively tailored to SIM applications, combining reduced memory size with a small footprint.
- SLM 17 has a larger memory, making it suitable for eSIM M2M applications.
- SLM 97 is fully compliant with all GSMA eSIM specifications, providing greater flexibility.
- As it is the SLM 37's, that with its bigger memory, multi-interface, and performance, the eSIM functionality can be extended to support crypto-toolbox and in-the-field updates.
eSIMs are key in enabling cellular connectivity for IoT devices. Infineon offers a full range of security controllers to support the smallest possible form factors, as well as solutions requiring robustness and longevity. Infineon's eSIM industrial-grade security controller family supports the eUICC specifications according to ETSI and GSMA, increasing flexibility and simplifying the deployment of new IoT and M2M solutions.
Our SLM product family includes 32-bit and 16-bit security controllers optimized for eSIM applications in industrial IoT environments. These industrial-grade security controllers offer exceptional endurance over an extended temperature range (-40°C to +105°C) to deliver field-proven quality for reliable cellular connectivity in difficult environmental and use conditions such as asset tracking, smart metering, and vending machines.
- SLM 16 is exclusively tailored to SIM applications, combining reduced memory size with a small footprint.
- SLM 17 has a larger memory, making it suitable for eSIM M2M applications.
- SLM 97 is fully compliant with all GSMA eSIM specifications, providing greater flexibility.
- As it is the SLM 37's, that with its bigger memory, multi-interface, and performance, the eSIM functionality can be extended to support crypto-toolbox and in-the-field updates.
eSIMs are key in enabling cellular connectivity for IoT devices. Infineon offers a full range of security controllers to support the smallest possible form factors, as well as solutions requiring robustness and longevity. Infineon's eSIM industrial-grade security controller family supports the eUICC specifications according to ETSI and GSMA, increasing flexibility and simplifying the deployment of new IoT and M2M solutions.
Share in WeChat
Scan the QR code with your WeChat App to share this page.