TLE4977 EVAL 20A
NEW
Active and preferred
RoHS Compliant

TLE4977 EVAL 20A

NEW
Evaluation board for XENSIV™ TLE4977-R020W3-O-S0010 current sensor in 22.5 Apk current sensing applications
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Family
    Current Sensors
  • Input Type
    DC
  • Qualification
    Automotive
  • Target Application
    Data center, General purpose motor drive, PV Inverter, DC-DC Converters, On-Board Charger

OPN
TLE4977EVAL20ATOBO1
Product Status active and preferred discontinued
Infineon Package LG-MADK-1
Package Name N/A N/A
Packing Size N/A 1500
Packing Type CONTAINER TAPE & REEL
Moisture Level NA 3
Moisture Packing NON DRY DRY
Lead-free No No
Halogen Free No Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
PL
ID
Country of Diffusion (CoD)
RO
DE

Product Status
Active
Infineon Package LG-MADK-1
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PL
Country of Diffusion (CoD)
RO

Product Status discontinued
Infineon Package
Package Name -
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
DE
The TLE4977 EVAL 20A evaluation board simplifies testing of Infineon’s XENSIV™ TLE4977-R020W3-O-S0010 high-bandwidth, high-precision current sensor with 22.5 Apk capability. It offers a ready-to-use platform to explore analog output and overcurrent detection features, enabling developers to quickly validate sensor performance.

Features

  • Internal current rail sensors
  • Supports currents up to 22.5 Apk
  • For measuring characteristic curves
  • Based on TLE4977-R020W3-O-S0010
  • Onboard 3.3V LDO for sensor supply
  • Programmable sensor settings

Benefits

  • Compatible with CUR SENSOR PROG GEN2
  • Pre-calibrated sensors for easy setup
  • Graphical user interface via IDC
  • AEC-Q100 qualified, ISO 26262-compliant
Documents

Design resources

Developer community