CY7C1049GN30-10VXIT
Active and preferred
RoHS Compliant
Lead-free

CY7C1049GN30-10VXIT

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1049GN30-10VXIT
CY7C1049GN30-10VXIT
ea.


Product details

  • Density
    4 MBit
  • Family
    FAST SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    2.2 V to 3.6 V
  • Operating Voltage range
    2.2 V to 3.6 V
  • Organization (X x Y)
    512K x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    10 ns

OPN
CY7C1049GN30-10VXIT
Product Status active and preferred
Infineon Package
Package Name SOJ-36 (51-85090)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOJ-36 (51-85090)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
ea.
in stock
CY7C1049GN30-10VXIT is a 4-Mbit (512K × 8) fast asynchronous CMOS SRAM for random-access buffering. This 10 ns grade device operates from 2.2 V to 3.6 V over the industrial -40°C to 85°C range and supports automatic CE power-down (ISB2 8 mA max). TTL-compatible I/O, high-impedance outputs when deselected, and 1.0 V data retention support embedded control, networking, and storage designs.

Features

  • 512K × 8-bit SRAM organization
  • tAA access time down to 10 ns
  • VCC options: 1.65–5.5 V families
  • ICC 45 mA max at 100 MHz
  • ISB2 standby 8 mA max (CMOS)
  • ISB1 standby 15 mA max (TTL)
  • OE/CE/WE control read and write
  • Three-state I/O when deselected
  • Data retention at VCC = 1.0 V
  • ICCDR 8 mA max at VCC = 1.2 V
  • tRC read cycle time 10 ns
  • tDOE OE to data 4.5 ns max

Benefits

  • Fits 8-bit MCU memory maps
  • 10 ns access supports fast buses
  • Drop-in across 1.8/3.3/5 V rails
  • Predictable power at high speed
  • Lower standby draw in idle mode
  • TTL input mode eases interfacing
  • Simple async interface, no clock
  • High-Z I/O enables shared bus
  • Keeps data with backup supply
  • Low retention current saves energy
  • Short read cycle cuts latency
  • Fast OE improves bus turnarounds
Documents

Design resources

Developer community