- Silicon Carbide Bidirectional Switches
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
- Configuration
- Hardware Development
- Programming & Testing
- SDK
- Tools Archive
- Utilities
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
Sep 29, 2026
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
Sep 29, 2026
Business & Financial Press
Sep 23, 2026
Business & Financial Press
Sep 16, 2026
Business & Financial Press
Sep 09, 2026
Browse by category
HybridPACK™ DSC
HybridPACK™ DSC is the perfect high power density solution for your compact, flexible, and integrated inverter design
EasyPACK™
EasyPACK™ is an easy-to-handle and efficient module for power inverters and converters up to 100 kW
HybridPACK™ Drive
HybridPACK™ Drive with Si and SiC technology is Infineon’s market-leading power module for traction inverters of electric vehicles
HybridPACK™ HD
HybridPACK™ HD CoolSiC™ MOSFET 1400V automotive qualified power modules designed to meet demanding requirements of electric commercial vehicles
About
Automotive power modules are essential components of the traction inverter in hybrid and electric vehicles, converting direct current (DC) from the battery into alternating current (AC) to drive the vehicle’s propulsion system.
Our automotive power modules are based on Infineon‘s leading Si IGBT and CoolSiC™ technologies. The modules offer best-in-class performance, fast switching and low switching losses to maximize system efficiency. Infineon IGBTs and CoolSiC™ automotive power modules are AQG 324 qualified and provide high ease of use in designing and manufacturing traction inverters.
Thanks to their high switching frequency and short-circuit rating, IGBTs enable high efficiency and robust automotive designs and are the perfect match for plug-in hybrid vehicles and electric cars.
Infineon’s automotive IGBT modules portfolio includes the HybridPACK™ and EasyPACK™ product families which are equipped with our leading IGBT technologies, such as EDT3, that provide excellent efficiency and high reliability. Automotive IGBT modules cover inverter power classes from 30 kW to 250 kW and are available in half-bridge and B6-bridge power semiconductor configurations.
While Si IGBT remains the dominating technology in the automotive power module market, the strongly growing SiC MOSFET-based solutions complement our Si IGBT offering. Our CoolSiC™ MOSFET power modules offer a variety of benefits including higher power density, lower losses and higher switching frequencies for higher efficiency, longer driving ranges and overall lower system cost. Infineon’s SiC automotive power modules are available in half-bridge and B-6 bridge configurations to offer our customers the needed choice and flexibility to achieve design goals.
Infineon offers inverter evaluation kits to support customers during their first steps in designing applications with HybridPACK™ Drive power modules, EiceDRIVER™ gate drivers, XENSIV™ current sensors and AURIX™ MCUs. Our evaluation kits enable you to operate basic open loop inverters within a few minutes and without any software or communication to external control units.
Power device selection can be simplified and your design iterations can be accelerated by using Infineon‘s Online Power Simulation Platform (IPOSIM).
Automotive power modules are essential components of the traction inverter in hybrid and electric vehicles, converting direct current (DC) from the battery into alternating current (AC) to drive the vehicle’s propulsion system.
Our automotive power modules are based on Infineon‘s leading Si IGBT and CoolSiC™ technologies. The modules offer best-in-class performance, fast switching and low switching losses to maximize system efficiency. Infineon IGBTs and CoolSiC™ automotive power modules are AQG 324 qualified and provide high ease of use in designing and manufacturing traction inverters.
Thanks to their high switching frequency and short-circuit rating, IGBTs enable high efficiency and robust automotive designs and are the perfect match for plug-in hybrid vehicles and electric cars.
Infineon’s automotive IGBT modules portfolio includes the HybridPACK™ and EasyPACK™ product families which are equipped with our leading IGBT technologies, such as EDT3, that provide excellent efficiency and high reliability. Automotive IGBT modules cover inverter power classes from 30 kW to 250 kW and are available in half-bridge and B6-bridge power semiconductor configurations.
While Si IGBT remains the dominating technology in the automotive power module market, the strongly growing SiC MOSFET-based solutions complement our Si IGBT offering. Our CoolSiC™ MOSFET power modules offer a variety of benefits including higher power density, lower losses and higher switching frequencies for higher efficiency, longer driving ranges and overall lower system cost. Infineon’s SiC automotive power modules are available in half-bridge and B-6 bridge configurations to offer our customers the needed choice and flexibility to achieve design goals.
Infineon offers inverter evaluation kits to support customers during their first steps in designing applications with HybridPACK™ Drive power modules, EiceDRIVER™ gate drivers, XENSIV™ current sensors and AURIX™ MCUs. Our evaluation kits enable you to operate basic open loop inverters within a few minutes and without any software or communication to external control units.
Power device selection can be simplified and your design iterations can be accelerated by using Infineon‘s Online Power Simulation Platform (IPOSIM).
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Discover our Infineon Academy learning platform
Join our empowering community
Faster explore your design space using our simulation tools