About
The DEEPCRAFT™ Ready Model for Direction of Arrival (Sound) is a production-ready Edge AI model that detects the direction of an incoming sound based on a 4 microphone array and outputs one of the 8 cardinal directions. The model is intended to be used in close distance of up to 5 meters.
This model can be paired with other sound classification models to indentify the direction a specific sound comes from. The model is fully tested, market-ready, pre-trained, and is designed to give companies a way to add AI features into products without developing machine learning models on their own.
The OPN for this product is RMSIRENSOFT1
The DEEPCRAFT™ Ready Model for Direction of Arrival (Sound) is a production-ready Edge AI model that detects the direction of an incoming sound based on a 4 microphone array and outputs one of the 8 cardinal directions. The model is intended to be used in close distance of up to 5 meters.
This model can be paired with other sound classification models to indentify the direction a specific sound comes from. The model is fully tested, market-ready, pre-trained, and is designed to give companies a way to add AI features into products without developing machine learning models on their own.
The OPN for this product is RMSIRENSOFT1
Share in WeChat
Scan the QR code with your WeChat App to share this page.