VD_USB_PAG_65W_COOLGAN

65W USB-PD/PPS power adapter solution using EZ-PD™ PAG1 and CoolGaN™

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

VD_USB_PAG_65W_COOLGAN
VD_USB_PAG_65W_COOLGAN

Product details

  • Board Type
    Virtual Design
  • Description
    The 65 W USB-PD Type-C PPS power adapter reference design board is built using EZ-PD™ PAG1S and PAG1P controllers together with the Infineon’s high-voltage CoolGaN™ FET. The solution meets the global efficiency standards including DoE level VI/ CoC tier 2 and offers a low standby power.
  • Family
    Universal Serial Bus (USB) – Power Delivery Controller, CoolGaN™
  • Input Type
    AC, DC
  • Output Voltage range
    3.3 V to 21 V
  • Pout
    65 W
  • Qualification
    Consumer
  • Supply Voltage range
    90 V to 265 V
  • Supply Voltage
    240 V
  • Target Application
    Infotainment, Communication, Power Supplies
  • Topology
    Flyback
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The 65 W type-C PPS reference design integrates Infineon’s EZ-PD™ PAG1S and PAG1P controllers with the CoolGaN™ 600 V GIT HEMT. Compliant with global efficiency standards, including DoE level VI/CoC tier 2, it offers low standby power and high board power density. This solution targets USB PD and QC power adapters, supporting legacy charging requirements and providing hardware design files and firmware for customer use.

Features

  • Supports USB Type-C and USB PD 3.1
  • Fixed PDO:5V/3A, 9V/3A, 15/3A, 20V/2.25A
  • PPS: 3.3 V-16 V/3A, 3 V-21 V/3.25A
  • Support firmware upgrade
  • Passes CoC tier 2 & DoE VI standards
  • Passes CISPR 32 class B CE standard
  • GaN Charger

Benefits

  • Support firmware upgrade to PD3.2 SPR
  • Low BOM cost
  • Low standby power consumption
  • Programmable power solution

Applications

Documents

Design resources