- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Browse by category
EZ-PD™ CCG3 USB type-C port controller PD
EZ-PD™ CCG3 is a highly integrated USB-C PD port controller compliant with USB Type-C and USB PD standards.
EZ-PD™ CCG3PA USB-C and PD
A highly integrated USB-C port controller that supports PD 3.1 SPR, PPS, and QC 5.0 and offers BOM integration advantages for adapters and chargers
EZ-PD™ CCG3PA-NFET USB-C PD controller
Infineon's USB-C Power Delivery (PD) controller with NFET gate driver
EZ-PD™ CCG7x consumer USB-C Power Delivery & DC-DC controller
Single-port and dual-port USB Type-C Power Delivery (PD) controller with integrated buck-boost with/without FETs
EZ-PD™ PAG1: power adapter generation 1
Integrated 2-chip QR flyback converter chipset with integrated USB PD, SR, and PWM.
EZ-PD™ PAG1: power adapter generation 1 Subfamilies
EZ-PD™ PAG2: Power Adapter Generation 2
ZVS flyback converter chipset with integrated USB PD, synchronous rectification (SR), and PWM
EZ-PD™ PAG2: Power Adapter Generation 2 Subfamilies
EZ-PD™ PAG2-PD USB-C PD Controller
USB-C power delivery controller for SPR and 28 V EPR with integrated VCONN switches
About
Infineon offers a one-stop shop for a wide variety of USB-C PD AC-DC and DC-DC conversion solutions for charger adapters from 18 W to 140 W. The portfolio includes a scalable PD controller architecture to support both single-port and multi-port charger configurations. Our reference designs allow quick and easy development of prototypes, meaning customers can benefit from new, fast-charging adapter technology while reducing development costs and time to market. With decades of experience in the electronics industry, Infineon drives the trend of adapter miniaturization without compromising on product efficiency and performance.
- Infineon offers a one-stop shop for USB-C PD charger adapter designs
- Ready-to-use reference designs help to reduce design efforts and shorten the time to market
- Programmability allows the highest flexibility, the shortest time to market, and supports custom protocols and upgrades
USB Type-C Power Delivery has emerged as the benchmark for seamless and swift charging, offering power supply capabilities of up to 100 W for a wide variety of portable devices. A recent iteration of USB PD, version 3.1, elevates the maximum charging potential to 240 W. The USB-C PD charger adapter streamlines the user experience to charge the device, and its synergy with the advent of gallium nitride (GaN) components facilitates the creation of more compact and lightweight chargers and adapters. USB Power Delivery (USB PD) serves as a universal norm for power delivery to any gadget equipped with a USB-C port. The interaction between the power source and sink occurs via the USB PD protocol communication, where the power source declares the power capability and the power sink requests the needed voltage and current. Subsequently, the power source, which can be the USB PD charger or power adapter, adjusts the charging voltage and current correspondingly.
To comply with the USB-C PD standard as a power source, it is required to have a PD controller for PD negotiation and to control the DC-DC converter in order to generate the target output voltage. Moreover, the PD controller as a power source usually provides protection against overcurrent, overvoltage, and overtemperature. EZ-PD™ CCG3PA-NFET is a PD controller supporting a single USB-C port while EZ-PD™ CCG3PA is a PD controller supporting one USB-C port and one USB-A port.
USB-C multiport PD chargers and adapters are required to do PD negotiation and step-up/step-down the input voltage to the target output voltage. An integrated PD and DC-DC controller is preferred to minimize the PCB size and the bill of materials. EZ-PD™ CCG7SC is a single-channel USB PD and DC-DC integrated controller that can be designed to support two to four USB-C port PD adapters. EZ-PD™ CCG7DC is a dual-channel PD and DC-DC integrated controller for two USB-C PD adapters.
For AC-powered chargers and adapters, the charger adapter consists of a PWM controller at the primary side and synchronous rectification and a PD controller at the secondary side. The design also consists of high-volt switches (GaN or MOSFET) on the primary side and SR and VBUS low-voltage switches on the secondary side. EZ-PD™ PAG1, EZ-PD™ PAG2-QZ, and EZ-PD™ PAG2-AC are two-chip, secondary-side-controlled solutions supporting QR, QR-ZVS, and NCP-ACF flyback converters including PWM, SR, and PD. Alternatively, standalone EZ-PD™ PAG1S and EZ-PD™ PAG2S-PS are secondary-side PD and SR integrated controllers and provide feedback to the primary-side controller through an optocoupler.
Infineon offers a one-stop shop for a wide variety of USB-C PD AC-DC and DC-DC conversion solutions for charger adapters from 18 W to 140 W. The portfolio includes a scalable PD controller architecture to support both single-port and multi-port charger configurations. Our reference designs allow quick and easy development of prototypes, meaning customers can benefit from new, fast-charging adapter technology while reducing development costs and time to market. With decades of experience in the electronics industry, Infineon drives the trend of adapter miniaturization without compromising on product efficiency and performance.
- Infineon offers a one-stop shop for USB-C PD charger adapter designs
- Ready-to-use reference designs help to reduce design efforts and shorten the time to market
- Programmability allows the highest flexibility, the shortest time to market, and supports custom protocols and upgrades
USB Type-C Power Delivery has emerged as the benchmark for seamless and swift charging, offering power supply capabilities of up to 100 W for a wide variety of portable devices. A recent iteration of USB PD, version 3.1, elevates the maximum charging potential to 240 W. The USB-C PD charger adapter streamlines the user experience to charge the device, and its synergy with the advent of gallium nitride (GaN) components facilitates the creation of more compact and lightweight chargers and adapters. USB Power Delivery (USB PD) serves as a universal norm for power delivery to any gadget equipped with a USB-C port. The interaction between the power source and sink occurs via the USB PD protocol communication, where the power source declares the power capability and the power sink requests the needed voltage and current. Subsequently, the power source, which can be the USB PD charger or power adapter, adjusts the charging voltage and current correspondingly.
To comply with the USB-C PD standard as a power source, it is required to have a PD controller for PD negotiation and to control the DC-DC converter in order to generate the target output voltage. Moreover, the PD controller as a power source usually provides protection against overcurrent, overvoltage, and overtemperature. EZ-PD™ CCG3PA-NFET is a PD controller supporting a single USB-C port while EZ-PD™ CCG3PA is a PD controller supporting one USB-C port and one USB-A port.
USB-C multiport PD chargers and adapters are required to do PD negotiation and step-up/step-down the input voltage to the target output voltage. An integrated PD and DC-DC controller is preferred to minimize the PCB size and the bill of materials. EZ-PD™ CCG7SC is a single-channel USB PD and DC-DC integrated controller that can be designed to support two to four USB-C port PD adapters. EZ-PD™ CCG7DC is a dual-channel PD and DC-DC integrated controller for two USB-C PD adapters.
For AC-powered chargers and adapters, the charger adapter consists of a PWM controller at the primary side and synchronous rectification and a PD controller at the secondary side. The design also consists of high-volt switches (GaN or MOSFET) on the primary side and SR and VBUS low-voltage switches on the secondary side. EZ-PD™ PAG1, EZ-PD™ PAG2-QZ, and EZ-PD™ PAG2-AC are two-chip, secondary-side-controlled solutions supporting QR, QR-ZVS, and NCP-ACF flyback converters including PWM, SR, and PD. Alternatively, standalone EZ-PD™ PAG1S and EZ-PD™ PAG2S-PS are secondary-side PD and SR integrated controllers and provide feedback to the primary-side controller through an optocoupler.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Discover our Infineon Academy learning platform
Join our empowering community
Explore our cutting-edge boards & designs
Connect, share & get inspired by our wide array of blogs