EVAL-M1-IM241
Active and preferred
RoHS Compliant

EVAL-M1-IM241

Evaluation board for CIPOS™ Micro IPM, features 600 V IM241-L6T2B IPM

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-M1-IM241
EVAL-M1-IM241


Product details

  • Applications
    Washing machines, Fridges, Pumps, Fans
  • Family
    Microcontroller, Intelligent Power Modules (IPM), Motor Driver, iMOTION™ Motor Control ICs
  • Go-wider-Board
    Yes
  • Input Type
    AC
  • Interfaces
    MADK-M1 20pin interface connector
  • Motor Power max
    250 W
  • Pout max
    250 W
  • Product Name
    EVAL-M1-IM241
  • Qualification
    Industrial
  • Supply Voltage
    230 V
  • Target Application
    Automation, Motor Control & Drives, Industrial, Consumer
  • Topology
    3-Phase Inverter

OPN
EVALM1IM241TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
The EVAL-M1-IM241 board supports initial application development with the IM241 series CIPOS™ Micro IPM. When combined with control boards like EVAL-M1-101T, it demonstrates CIPOS™ Micro IPM technology in motor drives. The IM241-L6T2B CIPOS™ Micro IPM is optimized for small home appliances such as pumps and fans.

Features

  • Input voltage 110~230 VAC
  • Max. 2.5 A input current at 110 VAC
  • Max. 250 W output at 220 VAC
  • On board EMI filter
  • Aux. power supply with 15 V, 3.3 V
  • Overcurrent hardware protection
  • Over temperature protection
  • Sensing of DC-link voltage
  • Thermistor output
  • PCB is 100 mm × 100 mm
  • Two layers with 2 oz. copper
  • RoHS compliant
Documents

Design resources

Diagrams

Block-diagram-IM241-MADK
Block-diagram-IM241-MADK
Block-diagram-IM241-MADK Block-diagram-IM241-MADK Block-diagram-IM241-MADK

Developer community