TLE4966K
not for new design
RoHS Compliant
Lead-free

TLE4966K

XENSIV™ TLE4966K Hall magnetic switch for motor-driven positioning systems and window lifters

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4966K
TLE4966K


Product details

  • Bhyst
    15 mT
  • Bop
    7.5 mT
  • Brp
    -7.5 mT
  • Interfaces
    open collector
  • Language
    Magnetics
  • Product Category
    Sensors
  • Product Description
    High precision automotive qualified dual Hall latch
  • Supply Voltage range
    2.7 V to 24 V
  • Temperature range
    -40 °C to 150 °C
  • Type
    Double Hall

OPN
TLE4966KHTSA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE

Product Status not for new design
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
The TLE4966K is an integrated circuit double Hall-effect sensor designed specifically for highly accurate applications. Precise magnetic switching points and high temperature stability are achieved by active compensation circuits and chopper techniques on chip. They provide a speed signal at Q2 for every magnetic pole pair and a direction information at Q1, which is provided before the speed signal.

Features

  • 2.7 V to 24 V supply voltage operation
  • Operation from unregulated power supply
  • High sensitivity and high stability of the magnetic switching points
  • High resistance to mechanical stress by Active Error Compensation
  • Reverse battery protection (-18 V)
  • Superior temperature stability
  • Peak temperatures up to 195°C without damage
  • Low jitter (typ. 1 μs)
  • Digital output signals
  • Bipolar version
  • Excellent matching between the 2 Hall probes
  • Hall plate distance 1.45 mm
  • Direction & speed information
  • Direction signal switches before the speed signal
  • SMD package PG-TSOP6-6-5

Applications

Documents

Design resources

Developer community