Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BFP740F
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BFP740F

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • fT
    45 GHz
  • Gmax
    28 dB @900 MHz
  • IC max
    45 mA
  • NFmin
    0.45 dB @900 MHz
  • OIP3
    25 dBm
  • OP1dB
    11 dBm
  • Package
    TSFP-4
  • Ptot
    160 mW
  • VCEO max
    4 V

OPN
BFP740FH6327XTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
The BFP740F is a Silicon Germanium Carbon (SiGe:C) NPN Heterojunction wideband Bipolar RF Transistor (HBT).

Features

  • Low noise figure NFmin = 1 dB at 5.5 GHz, 3 V, 6 mA
  • High gain Gms: 21 dB at 5.5 GHz, 3 V, 15 mA
  • OIP3 = 24 dBm at 5.5 GHz, 3 V, 15 mA
  • Low profile and small form factor leadless package

Applications

Documents

Design resources

Developer community