ISP772T
Active
RoHS Compliant
Lead-free

ISP772T

High side power switch with integrated vertical power FET, providing embedded protection and diagnostic functions
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ISP772T
ISP772T
ea.


Product details

  • Budgetary Price €/1k
    0.76
  • Channels
    1
  • Current Limit min
    2.6 A
  • Diagnostics
    n.a.
  • Family
    Classic PROFET™ Industrial
  • IL (Short Circuit Current)
    17 A
  • Load Current
    3.1 A
  • Mounting
    SMT
  • Nominal Load Current per channel (All channels active)
    3.1 A
  • Operating Temperature range
    -30 °C to 150 °C
  • Planned to be available until at least
    2033
  • Ptot max
    1.5 W
  • Qualification
    Industrial
  • Recommended Operating Voltage range
    5 V to 34 V
  • toff (Turn OFF time) max
    230 µs
  • ton (Turn ON time) max
    180 µs

OPN
ISP772TFUMA1
Product Status active
Infineon Package
Package Name SO-8
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SO-8
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Benefits

  • μC compatible power switch with diagnostic feedback for 12 V and 24 V DC grounded loads in industrial applications
  • All types of resistive, inductive and capacitve loads
  • Replaces electromechanical relays, fuses and discrete circuits

Applications

Diagrams

ISP772T_Blockdiagram
ISP772T_Blockdiagram
ISP772T_Blockdiagram ISP772T_Blockdiagram ISP772T_Blockdiagram
Documents

Design resources

Developer community