BTN8962TA
Active
RoHS Compliant

BTN8962TA

The MOTIX™ BTN8962TA is an integrated high-current half-bridge for motor drive applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTN8962TA
BTN8962TA
ea.


Product details

  • Classification
    QM
  • Control Interface
    Direct
  • Family
    MOTIX™ single half-bridge ICs
  • Over current detection min
    30 A
  • Planned to be available until at least
    2032
  • Qualification
    Automotive
  • RDSON_H(typ)
    6.7 mΩ
  • RDSON_L(typ)
    7.5 mΩ
  • Supply Voltage absolute max ratings
    40 V
  • Supply Voltage range
    8 V to 18 V
  • Temperature range
    -40 °C to 150 °C

OPN
BTN8962TAAUMA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
It is part of the MOTIX™ single half-bridge IC family containing one p-channel highside MOSFET and one n-channel lowside MOSFET with an integrated driver IC. Due to the p-channel highside switch the need for a charge pump is eliminated thus minimizing EMI. The integrated driver IC features diagnosis with current sense, slew rate adjustment, dead time generation and protection against overtemperature, undervoltage, overcurrent and short circuit.

Features

  • Path resistance of max. 30.3 mΩ @ 150 °C
  • Low-side: max. 16.9 mΩ @ 150 °C
  • Enhanced switching for reduced switching
  • Capable for high PWM frequency combined
  • Low quiescent current of typ. 7μA @ 25°C
  • Switched mode current limitation
  • Current limitation level of 30 A min.
  • Status flag diagnosis
  • Overtemp shutdown with latch behaviour
  • Undervoltage shut down
  • Driver circuit with logic level inputs
  • Adjustable slew rates for optimized EMI

Benefits

  • Integrated MOSFETs
  • High current output control
  • Easy thermal protection
  • Cost optimized design
  • Flexible configuration
  • Integrated diegnosis & protection
  • AEC qualified

Applications

Documents

Design resources

Developer community