IAUTN12S5N017
Active and preferred
RoHS Compliant

IAUTN12S5N017

120 V, N-Ch, 1.7 mΩ max, Automotive MOSFET, TOLL (10x12), OptiMOS™ 5

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IAUTN12S5N017
IAUTN12S5N017


Product details

  • ID (@25°C) max
    300 A
  • Launch year
    2023
  • Operating Temperature range
    -55 °C to 175 °C
  • Planned to be available until at least
    2038
  • Polarity
    N
  • QG (typ @10V) max
    145 nC
  • QG (typ @10V)
    111 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    1.7 mΩ
  • Technology
    OptiMOS™5
  • VDS max
    120 V
  • VGS(th) range
    2.6 V to 3.6 V
  • VGS(th)
    3.1 V

OPN
IAUTN12S5N017ATMA1
Product Status active and preferred
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 01/2023
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 01/2023
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
DE
The IAUTN12S5N017 is a 1.7 mΩ, 120 V MOSFET coming in the TOLL package with Infineon’s leading OptiMOS™ 5 technology. Next to others the device is designed for HV-LV DCDC converter.

Features

  • OptiMOS™ 5 power MOSFET
  • N-channel–Enhancement mode–Normal Level
  • AEC Q101 qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green Product (RoHS compliant)
  • 100% Avalanche tested
  • PPAP Capable Device

Benefits

  • Ideal for HV-LV DCDC converter
  • Available in TOLG and TOLT package
Documents

Design resources

Developer community