IAUTN06S5N008T
Active and preferred
RoHS Compliant

IAUTN06S5N008T

60 V, N-Ch, 0.79mΩ max, Automotive MOSFET, TOLT (10x15), OptiMOS™ 5
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IAUTN06S5N008T
IAUTN06S5N008T
ea.


Product details

  • ID (@25°C) max
    503 A
  • Launch year
    2023
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TOLT
  • Planned to be available until at least
    2038
  • Polarity
    N
  • QG (typ @10V) max
    273 nC
  • QG (typ @10V)
    210 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    0.79 mΩ
  • Technology
    OptiMOS™5
  • VDS max
    60 V
  • VGS(th) range
    2.2 V to 3 V
  • VGS(th)
    2.6 V

OPN
IAUTN06S5N008TATMA1
Product Status active and preferred
Infineon Package
Package Name TOLT
Packing Size 1800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2040
Launch Date 01/2023
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TOLT
Packing Size 1800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2040
Launch Date 01/2023
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
The IAUTN06S5N008T is a 0.79 mΩ, topside-cooled 60 V MOSFET coming in the TOLT package with Infineon’s leading OptiMOS™ 5 technology. Next to others the device is designed for HV-LV DCDC converter.

Features

  • OptiMOS™ 5 power MOSFET
  • N-channel–Enhancement mode – Normal Level
  • Extended qualification beyond AEC-Q101
  • Enhanced electrical testing
  • Robust design
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • RoHS compliant
  • 100% Avalanche tested
  • PPAP Capable Device

Benefits

  • Ideal for HV-LV DCDC converter
  • Also available in TOLL and TOLG package

Applications

Documents

Design resources

Developer community