Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRFS4410
END OF LIFE
discontinued
RoHS Compliant

IRFS4410

END OF LIFE
100V Single N-Channel HEXFET Power MOSFET in a D2-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFS4410
IRFS4410


Product details

  • Budgetary Price €/1k
    1.46
  • ID (@25°C) max
    88 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Polarity
    N
  • Ptot max
    250 W
  • Qgd
    44 nC
  • QG (typ @10V)
    120 nC
  • RDS (on) (@10V) max
    10 mΩ
  • RthJC max
    0.61 K/W
  • Tj max
    175 °C
  • VDS max
    100 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V

OPN
IRFS4410TRLPBF
Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Diffusion (CoD)
DE,GB,TW

Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Diffusion (CoD)
DE,GB,TW

Applications

Documents

Design resources

Developer community