BSC120N03LS G
not for new design
RoHS Compliant

BSC120N03LS G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC120N03LS G
BSC120N03LS G


Product details

  • Budgetary Price €/1k
    0.17
  • Ciss
    920 pF
  • Coss
    390 pF
  • ID (@25°C) max
    39 A
  • IDpuls max
    156 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • Ptot max
    28 W
  • QG (typ @4.5V)
    5.4 nC
  • QG (typ @10V)
    11 nC
  • RDS (on) (@4.5V) max
    16.5 mΩ
  • RDS (on) (@4.5V LL) max
    16.5 mΩ
  • RDS (on) (@10V) max
    12 mΩ
  • RthJC max
    4.5 K/W
  • Rth
    4.5 K/W
  • Special Features
    Logic Level
  • VDS max
    30 V
  • VGS(th) range
    1 V to 2.2 V
  • VGS(th)
    1.74 V

OPN
BSC120N03LSGATMA1
Product Status not for new design
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status not for new design
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Ultra low gate and output charge, together with lowest on-state resistance in small footprint packages, make OptiMOS™ 25V the best choice for the demanding requirements of voltage regulator solutions in servers, datacom and telecom applications. OptiMOS™ 30V products are tailored to the needs of power management in notebook by improved EMI behavior, as well as increased battery life. Available in halfbridge configuration (power stage 5x6)

Features

  • Ultra low gate and output charge
  • Lowest on-state resistance
  • Easy to design-in

Benefits

  • Increased battery lifetime
  • Improved EMI makes ext snubbers obsolete
  • Saving costs
  • Space saving
  • Reducing power losses
0
Documents

Design resources

Developer community