FF200R12KT3_E
not for new design
RoHS Compliant
Lead-free

FF200R12KT3_E

1200 V, 200 A common emitter IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF200R12KT3_E
FF200R12KT3_E


Product details

  • Configuration
    Common Emitter
  • Dimensions (length)
    106.4 mm
  • Dimensions (width)
    61.4 mm
  • Features
    Phase leg
  • Housing
    62 mm
  • IC(nom) / IF(nom)
    200 A
  • IC max
    200 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - T3
  • VCE(sat) (Tvj=25°C typ)
    1.7 V
  • VF (Tvj=25°C typ)
    1.65 V
  • Voltage Class max
    1200 V

OPN
FF200R12KT3EHOSA1
Product Status not for new design
Infineon Package AG-62MMHB
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
AT

Product Status not for new design
Infineon Package AG-62MMHB
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
AT
62 mm 1200 V, 200 A Common Emitter IGBT module with fast trench/fieldstop IGBT3. 3-level phase leg configurations are possible in combination with our 1200 V 62 mm dual modules (e.g. FF200R12KT3 ).

Features

  • For frequ. control. inverter drives
  • UL/CSA certif. with UL1557 E83336
  • Tvj op up to 125 °C (max 150 °C)
  • Optimized switching characteristic
  • Package w/ higher current capabili.
  • RoHS compliant
Documents

Design resources

Developer community