IRS21844S
Active and preferred
RoHS Compliant
Lead-free

IRS21844S

600 V half-bridge gate driver IC with shutdown and programmable deadtime
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS21844S
IRS21844S
ea.


Product details

  • Channels
    2
  • Configuration
    Half-Bridge
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Sink)
    2.3 A
  • Output Current (Source)
    1.9 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    270 ns
  • Turn On Propagation Delay
    680 ns
  • VBS UVLO (Off)
    8.2 V
  • VBS UVLO (On)
    8.9 V
  • VCC UVLO (On)
    8.9 V
  • VCC UVLO (Off)
    8.2 V
  • Voltage Class
    600 V

OPN
IRS21844STRPBF
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
DE,TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
DE,TW
ea.
in stock
EiceDRIVER™ 600 V half-bridge gate driver IC with typical 1.9 A source and 2.3 A sink currents in 14 Lead SOIC package for IGBTs and MOSFETs . Also available in 14 Lead PDIP, 14 Lead MLPQ 4x4, 8 Lead SOIC, and 8 Lead PDIP.For the new version with our SOI technology we recommend 2ED21844S06J , providing integrated bootstrap diode, better robustness and higher switching frequency

Features

  • Floating channel for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervolt. lockout for both channel
  • 3.3 V & 5 V input logic compatible
  • Matched prop. delay for both chan.
  • Logic & power ground +/- 5 V offset
  • Lower di/dt gate driver
  • Output source capability 1.4 A
  • Output sink capability 1.8 A

Benefits

  • Programmable deadtime lets designers tune bridge timing to the switches and application
  • Cross-conduction prevention protects the half-bridge switches
  • Easy-to-use, straightforward to design in

Diagrams

Circuit_Diagramm_IRS21844
Circuit_Diagramm_IRS21844
Circuit_Diagramm_IRS21844
Documents

Design resources

Developer community