IRS2183S
Active and preferred
RoHS Compliant
Lead-free

IRS2183S

600 V half-bridge gate driver IC with shoot through protection
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS2183S
IRS2183S
ea.


Product details

  • Channels
    2
  • Configuration
    Half-Bridge
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Sink)
    2.3 A
  • Output Current (Source)
    1.9 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    220 ns
  • Turn On Propagation Delay
    180 ns
  • VBS UVLO (Off)
    8.2 V
  • VBS UVLO (On)
    8.9 V
  • VCC UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.9 V
  • Voltage Class
    600 V

OPN
IRS2183STRPBF
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
DE,TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
DE,TW
ea.
in stock
EiceDRIVER™ 600 V half-bridge gate driver IC with typical 1.9 A source and 2.3 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs . Also available in 8 Lead PDIP, 14 Lead SOIC, and 14 Lead PDIP.For the new version with our SOI technology we recommend 2ED2183S06F , providing integrated bootstrap diode, better robustness and higher switching frequency

Features

  • Floating channel for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervolt. lockout for both channel
  • 3.3 V & 5 V input logic compatible
  • Matched prop. delay for both chan.
  • Logic & power ground +/- 5 V offset
  • Lower di/dt gate driver
  • Output source capability 1.4 A
  • Output sink capability 1.8 A

Benefits

  • Cross-conduction prevention with internal deadtime protects the half-bridge without external timing components
  • Easy-to-use, straightforward to design in
Documents

Design resources

Developer community