IR2102S
Active and preferred
RoHS Compliant
Lead-free

IR2102S

600 V high-side and low-side gate driver IC
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Channels
    2
  • Configuration
    High-side and low-side
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Sink)
    0.36 A
  • Output Current (Source)
    0.21 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    150 ns
  • Turn On Propagation Delay
    160 ns
  • VCC UVLO (On)
    8.9 V
  • VCC UVLO (Off)
    8.2 V
  • Voltage Class
    600 V

OPN
IR2102STRPBF IR2102SPBF
Product Status active and preferred discontinued
Infineon Package
Package Name N/A N/A
Packing Size 2500 3800
Packing Type TAPE & REEL TUBE
Moisture Level 2 2
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
TH
TH
Country of Diffusion (CoD)
TW,US
TW,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW,US
ea.
in stock

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3800
Packing Type TUBE
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW,US
EiceDRIVER™ 600 V h igh and low-side gate driver IC with typical 0.21 A source and 0.36 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs . Also available in 8 Lead PDIP.

Features

  • Floating channel for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervoltage lockout
  • 3.3, 5, & 15 V logic input compati.
  • Matched prop. delay for both chan.

Diagrams

Circuit_Diagramm_IR2102
Circuit_Diagramm_IR2102
Circuit_Diagramm_IR2102 Circuit_Diagramm_IR2102 Circuit_Diagramm_IR2102
Documents

Design resources

Developer community