S29AS016J70BFI033

S29AS016J70BFI033

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S29AS016J70BFI033
S29AS016J70BFI033


Product details

  • Density
    16 MBit
  • Family
    AS-J
  • Initial Access Time
    70 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.65 V to 1.95 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
The S29AS016J70BFI033 is a 16 Mbit (2 M x 8-bit/1 M x 16-bit), 1.8 V boot sector Flash memory with 70 ns access time, supporting top or bottom boot sector configurations and x8/x16 bus widths. It operates from a single 1.65 V to 1.95 V supply and meets AEC-Q100 Grade 2 (-40°C to +105°C) for automotive reliability.

Features

  • Single 1.8 V read/write power supply
  • x8/x16 configurable data bus
  • 70 ns access time
  • Unlock Bypass mode for fast programming
  • Embedded program/erase algorithms
  • Hardware sector group protection
  • Standby and automatic sleep modes
  • Data# Polling and Toggle Bit status
  • RESET# hardware reset pin
  • CFI (Common Flash Interface) compliant
  • 1,000,000 cycles per sector endurance
  • 20 years data retention

Benefits

  • Simplifies power design with 1.8 V operation
  • Flexible for 8- or 16-bit systems
  • Enables fast CPU access, no wait states
  • Reduces programming time for production
  • Reliable erase/program with auto timing
  • Prevents accidental data loss
  • Minimizes power consumption
  • Easy status check during operations
  • Quick recovery from faults or resets
  • Easy system integration and compatibility
  • High reliability for frequent updates
  • Long-term data storage security

Applications

Documents

Design resources

Developer community