REF_IMD701A_720W_DC24V
Active and preferred
RoHS Compliant

REF_IMD701A_720W_DC24V

Motor driver board for battery-powered applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_IMD701A_720W_DC24V
REF_IMD701A_720W_DC24V


Product details

  • Board Type
    Reference Board
  • Configuration
    IMD701A-Q064X128-AA, BSC007N04LS6
  • Description
    The reference design is a high integrated solution with smart motor driver of IMD701A for battery power application. It integrates OptiMOS™ 6 of BSC00704LS6 in the inverter which can carry out power rating of 720 W.
  • Frequency range
    20 kHz to 20 kHz
  • Input Type
    DC
  • Interfaces
    Connector
  • Mounting
    Stand Offs
  • Output Current max
    40 A
  • Pout
    720 W
  • Qualification
    Industrial
  • Supply Voltage range
    12 V to 24 V
  • Topology
    3-Phase Motor

OPN
REFIMD701A720WDC24VTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The reference design is a high integrated solution with smart motor driver of IMD701A for battery power application. It integrates OptiMOS™ 6 of BSC00704LS6 in the inverter which can carry out power rating of 720 W.

Features

  • IMD701A integrated MCU and gate driver
  • BSC007N04LS6 (OptiMOS™ 6 40 V/0.7mΩ 5x6)
  • Sensorless for rotor position detection
  • 3 shunts or 1 shunt for current sensing
  • List of components:
  • IMD701A-Q064X128-AA
  • BSC007N04LS6

Benefits

  • High efficiency
  • Reduced system components
  • Significantly increased power density
  • Peak power pulse capabilities
  • Optimized for the PCB layout

Applications

Documents

Design resources