REF_750W_FBFB_50V
on request
RoHS Compliant

REF_750W_FBFB_50V

OptiMOS™ low-voltage power MOSFET 30 V in PQFN 3.3x3.3 Source-Down Center-Gate DSC package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_750W_FBFB_50V
REF_750W_FBFB_50V


Product details

  • Family
    XDP™ digital power controller
  • Frequency max
    140 kHz
  • Input Voltage range
    -36 V to -60 V
  • Iout range
    0 A to 15 A
  • Output Voltage range
    25 V to 55 V
  • Output Voltage
    50 V
  • Topology
    Isolated Full bridge to full bridge
  • Vout
    DC

OPN
REF750WFBFB50VTOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
REF_750W_FBFB_50V_QB operates from -60 to -36 Vin DC with nominal output voltage of +50 V and maximum output power of 750 W. It's in an industry-standard quarter-brick form factor, with a low profile of 15.6 mm with a peak effeciency of 96.4%. The board is non-baseplated, and it is intended to be operated under forced airflow of approximately 600 LFM. The output is galvanically isolated from the input, allowing versatile grounding configurations.

Features

  • Output voltage programmable from 28-55 V
  • Fast short circuit protection
  • Excellent feed-forward transient
  • Smooth pre-bias startup
  • Designed for PMBus interface

Benefits

  • HW supports flux balancing
  • Configurable Vout through PMBus
  • Lower voltage spike with active clamp
  • FW based customization for I telemetry
Documents

Design resources