REF_600W_DRHSC_XDP
on request
RoHS Compliant

REF_600W_DRHSC_XDP

600 W, 48 V to 12 V regulated converter using XDP710 Hot-swap controller and XDPP1100 digital controller

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_600W_DRHSC_XDP
REF_600W_DRHSC_XDP


Product details

  • Board Type
    Reference Board
  • Family
    DC-DC Converter
  • Frequency range
    250 kHz to 630 kHz
  • Input Type
    DC
  • Output Current max
    50 A
  • Output Voltage max
    12 V
  • Qualification
    Industrial
  • Sub Application
    Industrial
  • Supply Voltage range
    44 V to 60 V
  • Target Application
    Telecom
  • Topology
    DR-HSC

OPN
REF600WDRHSCXDPTOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The 600 W regulated DRHSC converter is capable of power conversion from 48 VDC to 12 VDC. The power conversion consist of two stages, the first stage is an unregulated ZVS switched capacitor converter, converting the 48 V input voltage down to 24 V voltage. followed by the regulated dual phase three level flying capacitor, converting the 24 V down to 12 V output voltage.  It achieves 98.1% peak efficiency.

Features

  • Digital controlled converter
  • PMBus™ and I2C communication
  • Hot-swap provide the reliable softstart 
  • Source-down ZSC MOSFETs
  • Programmable Hot-swap controller

Benefits

  • High efficiency IBC
  • ZVS for ZSC MOSFETs
  • 3LFC-DP natural balancing system
  • Low AC current in output inductor
  • Configurable with GUI support
  • High power density
Documents

Design resources