REF_1KW_LLC_12V
Active and preferred
RoHS Compliant

REF_1KW_LLC_12V

1kW 48V to 12V fixed frequency LLC Reference design in quarter brick footprint for telecom application.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_1KW_LLC_12V
REF_1KW_LLC_12V


Product details

  • Family
    XDP™ digital power controller
  • Frequency max
    310 kHz
  • Input Voltage range
    42 V to 60 V
  • Input Voltage
    48 V
  • Iout range
    0 A to 80 A
  • Output Voltage range
    10 V to 51 V
  • Output Voltage
    12 V
  • Topology
    Open loop LLC

OPN
REF1KWLLC12VTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The LLC full bridge to full bridge resonant converter is an isolated 4:1 intermediate bus converter for telecom application. It is a 1kW design in the quarter brick footprint and achieves 97.3% peak efficiency and this is enabled by the outstanding performance of Infineon's semiconductor devices.

Features

  • Soft switching for all MOSFETs.
  • Soft start to limit inrush current
  • Ultra fast short circuit protection
  • Operation at resonant frequency
  • List of components:
  • ISC031N08NM6
  • IQE006NE2LM5
  • 2EDL8034-G3C
  • 2DIB0401F
  • XDPP1100-Q024

Benefits

  • High efficiency IBC
  • Quarter brick footprint
  • Design has Galvanic isolation
  • ZVS for primary side MOSFETs
  • ZCS for secondary side MOSFETs
Documents

Design resources