Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
REF-MHA50WIMI111T
END OF LIFE
discontinued
RoHS Compliant

REF-MHA50WIMI111T

END OF LIFE
Reference board for efficient fan control powered by iMOTION™ IPM IMI111T-026H

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF-MHA50WIMI111T
REF-MHA50WIMI111T


Product details

  • Board Type
    Reference Board
  • Family
    iMOTION™ Motor Control ICs
  • Input Type
    DC
  • Motor Power max
    50 W
  • Product Name
    REF-MHA50WIMI111T
  • Qualification
    Industrial
  • Sub Application
    Motor drive inverter
  • Target Application
    RAC indoor fan, Other home appliances
  • Topology
    3 phase motor drive

OPN
REFMHA50WIMI111TTOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The REF-MHA50WIMI111T is a complete reference design board for fan drives, featuring the IMI111T-026H device offering full 3-phase inverter functionality in a compact DSO package. The iMOTION™ Solution Designer provides system configuration, device setup, tuning, and monitoring. New firmware releases are available as SD packs for the iMOTION™ Solution Designer, enabling rapid prototyping of various inverterized motor control systems.

Features

  • Fan control board
  • Based on IMI111T-026H
  • Single-shunt current sense
  • Sensorless FOC Control
  • Low cost single layer PCB design
  • Integrated protection features
  • User programmable script engine
  • RAC ODU/IDU interface
  • iMOTION Link connector

Benefits

  • Field-proven iMOTION™ solution
  • Single shunt sensorless FOC
  • Fast time to market
  • Reference for small fans and pumps
Documents

Design resources

Diagrams

diagram-REF-MHA50WIMI111T
diagram-REF-MHA50WIMI111T
diagram-REF-MHA50WIMI111T diagram-REF-MHA50WIMI111T diagram-REF-MHA50WIMI111T