Sep 16, 2026
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
Sep 16, 2026
Business & Financial Press
Sep 09, 2026
Business & Financial Press
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
eVTOLs
Powering the future of air mobility with comprehensive semiconductor solutions for safer, lighter, and more efficient eVTOL aircraft
-
On this page
Overview
The Urban Air Mobility (UAM) market is ready to take off. Electric vertical take-off and landing (eVTOL) aircraft and air taxis are reshaping how people and goods move, enabling cleaner, quieter, and more efficient transportation. Infineon's semiconductor portfolio enables every critical system of eVTOLs, from propulsion and battery management to sensing, flight control, and connectivity - for safe, reliable, high-performance designs.
Benefits
- Optimized power for longer flights
- Lightweight system design
- High-efficiency motor control tech
- Most scalable power portfolio
- Proven reliability of components
- Safety critical microcontrollers
- Efficient battery management
- Smart flight control and sensing
- Simplified supply chain solutions
Infineon Technologies products are generally usable in civil aviation applications, included eVTOLs.
Infineon Technologies points out that the Infineon products are not specifically designed and tested for use in civil aviation applications. They are qualified either according to an industrial or automotive standard and specified as outlined in the applicable datasheet. It is your responsibility to carefully assess whether the Infineon products fulfill the requirements of your application. Please inform us about such requirements, if any.
Block diagram
About
Infineon provides semiconductor solutions for all major eVTOL system blocks, including propulsion, battery management, sensing, flight control, connectivity, and power distribution. This integrated portfolio simplifies system design and supports the rapid growth of the UAM market.
Leadership in power and wide-bandgap technologies
Infineon’s silicon, silicon carbide (SiC) and gallium nitride (GaN) solutions combine high efficiency with exceptional power density. They enable compact, lightweight propulsion systems that help extend flight range and increase payload capacity.
Built for quality-critical applications
Drawing on decades of automotive expertise, Infineon supports fail-operational architectures with components designed to meet ASIL B and ASIL D requirements. Proven quality and consistent performance provide a strong foundation for demanding eVTOL designs and future aviation certification pathways.
Why Infineon solutions for eVTOLs?
- Complete system portfolio
- Leading Si, SiC, and GaN power technologies
- Deep safety and application expertise
- High power density for compact, lightweight designs
Efficient motor control is essential to high-performance eVTOL designs. Propulsion systems must handle rapidly changing operating conditions—from peak power during take-off and landing to sustained, lower loads in cruise. Infineon’s portfolio delivers the power density, thermal performance, precise control and protection required for compact, lightweight and reliable electric propulsion units.
Key products and benefits:
- CoolSiC™ MOSFETs and power modules: support high switching frequencies and superior thermal performance, enabling smaller, lighter and more power-dense motors and inverters. Baseplate-less modules further reduce system size and weight, while high-frequency operation allows smaller passive components
- EiceDRIVER™ gate driver ICs: drive silicon and wide-bandgap power devices while providing advanced protection features for reliable inverter operation
- XENSIV™ current sensors: deliver the accuracy and bandwidth needed for precise, responsive motor control
- AURIX™ 32-bit TriCore™ microcontrollers and OPTIREG™ PMIC: perform real-time motor control, PWM generation, diagnostics and safety functions while supporting secure communication
Flight control and navigation systems manage aircraft positioning, stabilization and trajectory while processing sensor data and supporting real-time decisions. Infineon’s microcontrollers, sensors and connectivity solutions provide the precision, reliability and secure communication required for safe eVTOL flight control.
Key products and benefits:
- AURIX™ microcontrollers: automotive-grade multicore architectures execute flight algorithms, real-time control, diagnostics and safety monitoring for complex applications, including autonomous flight
- CAN transceivers and BRIGHTLANE™ Ethernet solutions: enable reliable, automotive-grade wired communication between onboard systems
- XENSIV™ barometric pressure sensors: provide precise detection of altitude and height stability, including vertical speed estimation
- XENSIV™ radar sensors: supply complementary environmental and positioning data for assisted and autonomous flight
- OPTIGA™ security solutions help protect data and onboard connected systems
System benefits:
- Smooth, stable and responsive flight control
- Precise altitude and positioning data
- Scalable solutions for diverse eVTOL platforms
Extending flight time while minimizing weight is a key challenge in eVTOL design. Infineon’s battery monitoring and management solutions help maximize usable energy, improve efficiency and support reliable operation throughout every flight.
Infineon's key products for Battery Management Systems (BMS):
- Battery monitoring and balancing ICs: provide accurate multi-cell voltage measurement, cell balancing and state-of-charge data to optimize battery performance and reliability
- Battery protection solutions: smart high-side and low-side switches support relay control, while CoolSiC™ MOSFETs and the latest CoolSiC™ JFET technology enable efficient battery isolation and protection. In high-current applications, semiconductor-based solutions can replace conventional main contactors, precharge circuits and melting fuses, helping reduce system size and weight
Together, these technologies help extend flight time, simplify power-system design and improve overall eVTOL reliability. Infineon enables safe and efficient battery management and protection from cell monitoring to high-voltage isolation.
Functional safety is essential for reliable eVTOL operation across every flight phase and fault condition. Infineon enables fail-operational architectures by supporting redundancy at every level, including batteries, inverters, motors, and propellers—eliminating single points of failure.
Key benefits:
- AURIX™ microcontrollers, EiceDRIVER™ gate drivers and XENSIV™ sensors are Automotive Safety Integrity Level (ASIL)-compliant, combine automotive-grade quality with advanced diagnostics and real-time monitoring for safety-critical designs
- AURIX™ MCUs are designed for support ASIL-D (the highest) and suitable for early fault detection and mitigation.
- With proven quality, very low defect rates, and extensive qualification standards (e.g., AEC-Q100, AQG324), Infineon solutions boast robust reliability, potentially easing the pathways to aviation certification
- Infineon supports customers from requirements capture and risk assessment to certification alignment and close design-in collaboration - for solutions that meet the most stringent requirments
Combined with deep system expertise, Infineon helps accelerate the development of safe, scalable and certification-ready eVTOLs.
Infineon provides semiconductor solutions for all major eVTOL system blocks, including propulsion, battery management, sensing, flight control, connectivity, and power distribution. This integrated portfolio simplifies system design and supports the rapid growth of the UAM market.
Leadership in power and wide-bandgap technologies
Infineon’s silicon, silicon carbide (SiC) and gallium nitride (GaN) solutions combine high efficiency with exceptional power density. They enable compact, lightweight propulsion systems that help extend flight range and increase payload capacity.
Built for quality-critical applications
Drawing on decades of automotive expertise, Infineon supports fail-operational architectures with components designed to meet ASIL B and ASIL D requirements. Proven quality and consistent performance provide a strong foundation for demanding eVTOL designs and future aviation certification pathways.
Why Infineon solutions for eVTOLs?
- Complete system portfolio
- Leading Si, SiC, and GaN power technologies
- Deep safety and application expertise
- High power density for compact, lightweight designs
Efficient motor control is essential to high-performance eVTOL designs. Propulsion systems must handle rapidly changing operating conditions—from peak power during take-off and landing to sustained, lower loads in cruise. Infineon’s portfolio delivers the power density, thermal performance, precise control and protection required for compact, lightweight and reliable electric propulsion units.
Key products and benefits:
- CoolSiC™ MOSFETs and power modules: support high switching frequencies and superior thermal performance, enabling smaller, lighter and more power-dense motors and inverters. Baseplate-less modules further reduce system size and weight, while high-frequency operation allows smaller passive components
- EiceDRIVER™ gate driver ICs: drive silicon and wide-bandgap power devices while providing advanced protection features for reliable inverter operation
- XENSIV™ current sensors: deliver the accuracy and bandwidth needed for precise, responsive motor control
- AURIX™ 32-bit TriCore™ microcontrollers and OPTIREG™ PMIC: perform real-time motor control, PWM generation, diagnostics and safety functions while supporting secure communication
Flight control and navigation systems manage aircraft positioning, stabilization and trajectory while processing sensor data and supporting real-time decisions. Infineon’s microcontrollers, sensors and connectivity solutions provide the precision, reliability and secure communication required for safe eVTOL flight control.
Key products and benefits:
- AURIX™ microcontrollers: automotive-grade multicore architectures execute flight algorithms, real-time control, diagnostics and safety monitoring for complex applications, including autonomous flight
- CAN transceivers and BRIGHTLANE™ Ethernet solutions: enable reliable, automotive-grade wired communication between onboard systems
- XENSIV™ barometric pressure sensors: provide precise detection of altitude and height stability, including vertical speed estimation
- XENSIV™ radar sensors: supply complementary environmental and positioning data for assisted and autonomous flight
- OPTIGA™ security solutions help protect data and onboard connected systems
System benefits:
- Smooth, stable and responsive flight control
- Precise altitude and positioning data
- Scalable solutions for diverse eVTOL platforms
Extending flight time while minimizing weight is a key challenge in eVTOL design. Infineon’s battery monitoring and management solutions help maximize usable energy, improve efficiency and support reliable operation throughout every flight.
Infineon's key products for Battery Management Systems (BMS):
- Battery monitoring and balancing ICs: provide accurate multi-cell voltage measurement, cell balancing and state-of-charge data to optimize battery performance and reliability
- Battery protection solutions: smart high-side and low-side switches support relay control, while CoolSiC™ MOSFETs and the latest CoolSiC™ JFET technology enable efficient battery isolation and protection. In high-current applications, semiconductor-based solutions can replace conventional main contactors, precharge circuits and melting fuses, helping reduce system size and weight
Together, these technologies help extend flight time, simplify power-system design and improve overall eVTOL reliability. Infineon enables safe and efficient battery management and protection from cell monitoring to high-voltage isolation.
Functional safety is essential for reliable eVTOL operation across every flight phase and fault condition. Infineon enables fail-operational architectures by supporting redundancy at every level, including batteries, inverters, motors, and propellers—eliminating single points of failure.
Key benefits:
- AURIX™ microcontrollers, EiceDRIVER™ gate drivers and XENSIV™ sensors are Automotive Safety Integrity Level (ASIL)-compliant, combine automotive-grade quality with advanced diagnostics and real-time monitoring for safety-critical designs
- AURIX™ MCUs are designed for support ASIL-D (the highest) and suitable for early fault detection and mitigation.
- With proven quality, very low defect rates, and extensive qualification standards (e.g., AEC-Q100, AQG324), Infineon solutions boast robust reliability, potentially easing the pathways to aviation certification
- Infineon supports customers from requirements capture and risk assessment to certification alignment and close design-in collaboration - for solutions that meet the most stringent requirments
Combined with deep system expertise, Infineon helps accelerate the development of safe, scalable and certification-ready eVTOLs.
Share in WeChat
Scan the QR code with your WeChat App to share this page.