TLE42794GM
Active and preferred
RoHS Compliant
Lead-free

TLE42794GM

The TLE42794G is a monolithic integrated low dropout voltage regulator. An input voltage up to 45 V is regulated to an output voltage of 5.0 V.
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Accuracy
    2 %
  • Dropout Voltage
    250 mV
  • Early Warning
    Yes
  • Enable (=Inhibit)
    No
  • Family
    OPTIREG™ linear General Purpose
  • Green
    Halogen free, RoHS compliant
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    5.5 V to 45 V
  • Output Current max
    100 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    No
  • Planned to be available until at least
    2038
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    150 µA
  • Regulator Type
    General Purpose
  • Reset
    Yes
  • Status Output
    No
  • Watchdog
    No

OPN
TLE42794GMXUMA2 TLE42794GMXUMA1
Product Status active and preferred not for new design
Infineon Package PG-DSO-14
Package Name N/A N/A
Packing Size 2500 2500
Packing Type TAPE & REEL TAPE & REEL
Moisture Level 2a N/A
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Est. Longevity Date 2038 -
Launch Date 01/2017 -
Country of Assembly (CoA)
PH
-
Country of Diffusion (CoD)
MY
-
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 01/2017
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
MY

Product Status not for new design
Infineon Package PG-DSO-14
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date -
Launch Date -
Country of Assembly (CoA) -
Country of Diffusion (CoD) -
The component is able to drive loads up to 150 mA. It is short-circuit protected by the implemented current limitation and has an integrated over temperature shutdown. A reset signal is generated for an output voltage V Q,rt of typically 4.65 V.

Features

  • Output Voltage 5 V ± 2%
  • Output Current up to 150 mA
  • Very low Current Consumption
  • Early Warning
  • Power-on and Undervoltage Reset with PDT
  • Reset Low Down to V Q; = 1 V
  • Adjustable Reset Threshold
  • Very Low Dropout Voltage
  • Output Current Limitation
  • Reverse Polarity Protection
  • Over temperature Protection
  • Suitable for Automotive Electronics

Benefits

  • Robust protection features
  • Wide input & temp range operation

Applications

Diagrams

TLE42794GM
TLE42794GM
TLE42794GM
Documents

Design resources

Developer community