M3H280515T-HY2

M3H280515T-HY2

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

M3H280515T-HY2
M3H280515T-HY2


Product details

  • Comments
    Typical Efficiency 79%
  • Input Voltage range
    18 V to 50 V
  • Input Voltage
    28 V
  • Iout ((A))
    +4, +/- 0.667
  • Operating Temperature
    125 °C
  • Output Power max
    40 W
  • Output Voltage ((V))
    + 5, +/- 15
  • Outputs
    Triple
  • Package
    M3H
  • TID max
    25 Krad(Si)

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community