Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRS20965S
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IRS20965S

END OF LIFE
High voltage, high speed MOSFET driver with floating PWM inputs designed for Class D audio amplifier applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS20965S
IRS20965S


Product details

  • Audio Input Type
    PWM
  • Description
    Driver for 500W applications - 1 channel PWM input Class-D audio amplifier
  • Output Current (Sink)
    2000 mA
  • Output Current (Source)
    2000 mA
  • Package
    SOIC 16 pins
  • Speaker Channels
    1
  • Supply Voltage ((V))
    +/-100
  • Technology
    HVIC
  • VCC range
    10 V to 15 V

OPN
IRS20965STRPBF
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
TW

Benefits

  • Hi-side and Lo-side independent floating PWM input
  • Programmable bidirectional over-current detection with self-reset function
  • Over current sensing output
  • Shoot-through prevention logic
  • High noise immunity
  • + - 100V ratings deliver up to 500W in output power
  • 3.3 V / 5 V logic compatible input
  • Operates up to 800kHz

Applications

Diagrams

fbd-irs20965s
fbd-irs20965s
fbd-irs20965s
tc-irs20965s
Documents

Design resources

Developer community