CY7C1370KVE33-167AXI
Active and preferred
RoHS Compliant
Lead-free

CY7C1370KVE33-167AXI

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1370KVE33-167AXI
CY7C1370KVE33-167AXI


Product details

  • Architecture
    NoBL, Pipeline
  • Bank Switching
    N
  • Burst Length (Words)
    4
  • Data Width
    x 36
  • Density
    18 MBit
  • ECC
    Y
  • Family
    Synchronous SRAM with ECC
  • Frequency
    167 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn
  • On-Die Termination
    N
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3.135 V to 3.6 V
  • Organization (X x Y)
    512Kb x 36
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2031
  • Qualification
    Industrial
  • Read Latency (Cycles)
    2

OPN
CY7C1370KVE33-167AXI
Product Status active and preferred
Infineon Package
Package Name TQFP-100 (51-85050)
Packing Size 720
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2031
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TQFP-100 (51-85050)
Packing Size 720
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2031
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
CY7C1370KVE33-167AXI is a 18-Mbit (512K × 36) synchronous pipelined burst SRAM with NoBL architecture and on-chip ECC. It supports 167 MHz bus operation with zero wait-state read/write transitions, fully registered inputs/outputs, byte write via BWa–BWd, and linear or interleaved 4-beat bursts. 3.3 V VDD with 3.3 V/2.5 V VDDQ, plus ZZ sleep mode, enable high-throughput buffering.

Features

  • 250 MHz synchronous burst SRAM
  • Zero wait-state read/write switching
  • No Bus Latency (NoBL) architecture
  • Fully registered I/O for pipelining
  • Clock-to-output tCO 2.5 ns max
  • Burst counter, up to 4 transfers
  • Linear or interleaved burst order
  • Byte write with BWx signals
  • Self-timed synchronous write logic
  • 3 chip enables + async OE tri-state
  • ZZ sleep mode, data retained
  • IEEE 1149.1 JTAG boundary scan

Benefits

  • High throughput at 250 MHz bus
  • Fast turnarounds, no wait states
  • Sustains back-to-back R/W cycles
  • Predictable timing for high-speed
  • 2.5 ns tCO reduces read latency
  • 4-beat bursts reduce addr toggles
  • Burst modes match bus protocols
  • Byte writes cut RMW overhead
  • No write timing tuning needed
  • Easy bank expansion, avoids fights
  • Sleep cuts standby, keeps data
  • JTAG simplifies board test/debug

Applications

Documents

Design resources

Developer community