CY7C1061GE30-10ZXI
Active and preferred
RoHS Compliant
Lead-free

CY7C1061GE30-10ZXI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1061GE30-10ZXI
CY7C1061GE30-10ZXI
ea.


Product details

  • Density
    16 MBit
  • Family
    FAST SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    2.2 V to 3.6 V
  • Operating Voltage range
    2.2 V to 3.6 V
  • Organization (X x Y)
    1M x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    10 ns

OPN
CY7C1061GE30-10ZXI
Product Status active and preferred
Infineon Package
Package Name TSOP-I-48 (51-85183)
Packing Size 192
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH,TW
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TSOP-I-48 (51-85183)
Packing Size 192
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH,TW
Country of Diffusion (CoD)
TW
ea.
in stock
CY7C1061GE30-10ZXI is a 16-Mbit (1M × 16) fast asynchronous SRAM with embedded ECC and an ERR output that flags single-bit error detection/correction on reads. It operates from 2.2 V to 3.6 V over −40°C to +85°C, with 10 ns access time. It supports single chip enable, BHE/BLE byte writes, automatic CE power-down, and is offered with typical ICC 90 mA at 100 MHz in a Pb-free 48-pin TSOP I package.

Features

  • 16-Mbit (1M x 16) async SRAM
  • Embedded ECC single-bit correction
  • ERR output flags corrected 1-bit
  • tAA access time 10 ns/15 ns
  • 16-bit I/O with BLE/BHE byte writes
  • Single or dual chip-enable inputs
  • Auto CE power-down (ISB1/ISB2)
  • ICC typ 90 mA at 100 MHz
  • 1.0 V data retention mode
  • TTL-compatible I/O levels
  • Ambient temp -40°C to +85°C
  • ESD > 2001 V (MIL-STD-883)

Benefits

  • ECC improves SRAM data integrity
  • ERR pin simplifies error monitoring
  • 10 ns access supports fast reads
  • Byte writes reduce write bandwidth
  • CE options ease system integration
  • Auto power-down cuts standby draw
  • 1.0 V retention lowers backup power
  • TTL levels ease bus interfacing
  • -40°C to +85°C boosts reliability
  • High ESD improves handling margin
  • Lower active current reduces heat
  • Async SRAM simplifies controller logic

Applications

Documents

Design resources

Developer community