AlarmsN
-
Density32 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) max3.6 V
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)2M x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Real Time ClockN
-
Speed55 ns
-
Watchdog TimerN
| Recommended | ||
|
OPN
|
CY62177G30-55BAXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-48 (51-85191) | |
| Packing Size | 210 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-48 (51-85191) |
| Packing Size | 210 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Features
- 16-Mbit SRAM, 1M x 16 or 2M x 8
- Embedded ECC corrects 1-bit errors
- ERR pin flags ECC events (GE30)
- 55 ns read cycle time (tRC)
- OE to data valid 25 ns max (tDOE)
- VCC operating range 2.2 V to 3.6 V
- 3 µA typ standby, 19 µA max
- Data retention at 1.5 V
- ICCDR 3 µA typ, 19 µA max
- Byte writes via BHE/BLE signals
- Automatic power-down (ISB1/ISB2)
- High-Z outputs when deselected
Benefits
- ECC reduces soft error corruption
- ERR output eases health monitoring
- 55 ns access supports fast SRAM reads
- 25 ns OE timing eases bus timing
- 2.2–3.6 V VCC fits 3.3 V rails
- Ultra-low standby cuts idle power
- 1.5 V retention preserves data off
- Low ICCDR extends backup supply
- Byte enables reduce write traffic
- Auto power-down saves energy
- High-Z outputs enable bus sharing
- 16/8-bit modes ease system reuse
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.