CY62147EV18LL-55BVXI
Active and preferred
RoHS Compliant
Lead-free

CY62147EV18LL-55BVXI

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY62147EV18LL-55BVXI
CY62147EV18LL-55BVXI


Product details

  • Density
    4 MBit
  • Family
    MoBL™ SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.65 V to 2.25 V
  • Organization (X x Y)
    256K x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    See roadmap
  • Qualification
    Industrial

OPN
CY62147EV18LL-55BVXI
Product Status active and preferred
Infineon Package
Package Name VFBGA-48 (51-85150)
Packing Size 2400
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name VFBGA-48 (51-85150)
Packing Size 2400
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
CY62147EV18LL-55BVXI is a 4-Mbit (256 K × 16) CMOS static RAM for low-power portable systems. It operates from 1.65 V to 2.25 V over -40°C to +85°C and provides 55 ns access. At VCC = 2.25 V, ICC is 15 mA typ (20 mA max) at fmax and 2 mA typ at 1 MHz. Automatic power-down cuts standby to 1 µA typ (7 µA max) when deselected. Byte enables (BLE/BHE) support x8 access. It is offered in a Pb-free 48-ball VFBGA.

Features

  • 4-Mbit SRAM organized 256K × 16
  • 55 ns read cycle time (tRC)
  • 45 ns write cycle time (tWC)
  • 1.65 V to 2.25 V single supply
  • 2 mA active current at 1 MHz typ
  • 1 µA standby current (typ)
  • Auto power-down when deselected
  • Data retention at VCC ≥ 1.0 V
  • 0.5 µA data retention current typ
  • High-Z outputs when deselected
  • Byte enables: BLE and BHE
  • ±1 µA input/output leakage max

Benefits

  • Fits 16-bit buses in SRAM
  • 55 ns supports fast CPU access
  • 45 ns writes reduce wait states
  • Runs direct from 1.8 V rails
  • Low active power for portable use
  • µA standby extends battery life
  • Idle bus cuts power automatically
  • Keeps data with backup supply
  • µA retention enables coin cells
  • High-Z avoids bus contention
  • Byte write lowers write bandwidth
  • Low leakage improves power budget

Applications

Documents

Design resources

Developer community