Density2 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range4.5 V to 5.5 V
-
Operating Voltage (VCCQ) max5.5 V
-
Organization (X x Y)256K x 8
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Speed45 ns
| Recommended | ||
|
OPN
|
CY62138FLL-45SXIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-32 (51-85081) | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-32 (51-85081) |
| Packing Size | 1000 |
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
TW
|
| Country of Diffusion (CoD) |
US
|
Features
- 2-Mbit SRAM, 256K × 8 org
- 45 ns read/write cycle time
- 4.5 V to 5.5 V supply (VCC)
- 1.6 mA typ active at 1 MHz
- 1 µA typ standby, 5 µA max
- Automatic power-down via CE
- 2.0 V data retention supply (VDR)
- ICCDR 1 µA typ, 5 µA max
- TTL-compatible input levels
- Tri-state outputs with OE/CE/WE
- Input/output leakage ±1 µA
- ESD > 2001 V (MIL-STD-883)
Benefits
- Fast 45 ns SRAM lowers wait states
- Fits 5 V rails in legacy designs
- Low active current cuts power use
- µA standby extends battery run time
- Auto power-down saves idle energy
- 2.0 V retention prevents data loss
- Low ICCDR eases backup supply sizing
- TTL inputs simplify MCU/CPU hookup
- Tri-state enables shared data bus
- Low leakage reduces standby losses
- High ESD improves handling robustness
- CE/OE control supports expansion
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.