CY62136ESL-45ZSXI
Active and preferred
RoHS Compliant
Lead-free

CY62136ESL-45ZSXI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY62136ESL-45ZSXI
CY62136ESL-45ZSXI
ea.


Product details

  • Density
    2 MBit
  • Family
    MoBL™ SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    5.5 V
  • Operating Voltage range
    2.2 V to 5.5 V
  • Organization (X x Y)
    128K x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    See roadmap
  • Qualification
    Industrial
  • Speed
    45 ns

OPN
CY62136ESL-45ZSXI
Product Status active and preferred
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 1350
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 1350
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
ea.
in stock
CY62136ESL-45ZSXI is a 2-Mbit (128 K × 16) CMOS asynchronous SRAM with 45 ns access for processor interface. It operates from 2.2 V to 3.6 V or 4.5 V to 5.5 V over -40°C to 85°C. Active current is 20 mA max at fmax (2.5 mA typ at 1 MHz) and standby is 7 µA max with automatic CE power-down. BLE/BHE byte enables support 8-bit writes and reads. It comes in a Pb-free 44-pin TSOP II package.

Features

  • 2-Mbit SRAM, 128K × 16
  • 45 ns read/write cycle time
  • VCC: 2.2–3.6 V or 4.5–5.5 V
  • Standby 1 µA typ, 7 µA max
  • Active 2 mA typ @ 1 MHz
  • CE auto power-down current 1 µA
  • Byte write via BLE/BHE enables
  • Tri-state outputs via CE/OE/WE
  • Data retention at VCC = 1.0 V
  • ICCDR 0.8 µA typ, 3 µA max
  • I/O leakage ±1 µA (IIX, IOZ)
  • CIN/COUT max 10 pF

Benefits

  • 128K×16 simplifies parallel buses
  • 45 ns supports fast CPU access
  • 2 supply options ease reuse
  • 7 µA max extends battery standby
  • 2 mA @1 MHz cuts active power
  • Auto power-down saves idle energy
  • Byte writes reduce write bandwidth
  • Tri-state I/O eases bus sharing
  • 1.0 V retention preserves data
  • Low ICCDR reduces backup power
  • Low leakage improves sleep budgets
  • 10 pF I/O eases signal integrity

Applications

Documents

Design resources

Developer community