CategoryZero Delay Buffers
-
Core/IO Operating Voltages ((V))2.5/3.3
-
Features2.5V or 3.3V,10- 220 MHz, Low Jitter, 5 Output Zero Delay Buffer
-
FunctionSee datasheet
-
I/O Voltage ((V))2.5/3.3
-
Input Frequency range10 MHz to 220 MHz
-
Input TypeLVCMOS/LVTTL
-
Lead Ball FinishPure Sn;Ni/Pd/Au
-
On-chip Clock Generation (PLL)1
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range2.3 V to 3.6 V
-
Output Frequency range10 MHz to 220 MHz
-
Output Signal TypeLVCMOS
-
Outputs5
-
Peak Reflow Temp260 °C
-
Publish in NPSGN
-
Publish in PSGY
-
QualificationCommercial
-
Spread SpectrumN
|
OPN
|
CY23EP05SXC-1HT |
|---|---|
| Product Status | not for new design |
| Infineon Package | |
| Package Name | SOIC-8 (51-85066 ) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066 ) |
| Packing Size | 2500 |
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
PH
|
| Country of Diffusion (CoD) |
US
|
Features
- Zero input-output propagation delay
- Five low-skew clock outputs
- On-chip PLL for clock synchronization
- 22 ps typical cycle-to-cycle jitter
- 13 ps typical period jitter
- 10–220 MHz operating frequency
- High and standard drive strength options
- Power-down mode under 25 μA
- Output-output skew as low as 30 ps
- Rise/fall time down to 0.5 ns
- Input duty cycle 25–75%
- Output duty cycle 45–55%
Benefits
- Eliminates timing delays in clock trees
- Drives multiple loads with minimal skew
- Maintains clock integrity and alignment
- Ultra-low jitter for precise timing
- Stable clock period for sensitive
- Supports wide range of applications
- Flexible drive for various load
- Saves power in standby operation
- Ensures precise multi-output timing
- Fast signal transitions for high-speed
- Accepts varied input clock shapes
- Consistent output for reliable design
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.