EiceDriver Advanced

PG-LFDSO-36-1

Package details

  • Package Material
    PG
  • Package Family
    PG-LFDSO
  • Terminals
    36
  • Variant
    1
  • Exposed Paddle
    No
  • Body Length (mm)
    10.2
  • Body Width (mm)
    7.5
  • Min. Terminal Pitch (mm)
    0.5

Image Gallery

PG-LFDSO-36-1_Footprint Drawing
Image of the package mounting footprint - PG-LFDSO-36-1
PG-LFDSO-36-1_Footprint Drawing
PG-LFDSO-36-1_Package Outline
PG-LFDSO-36-1_Tape and Reel
Documents and drawings