- Linear voltage regulators for automotive applications
- OPTIREG™ PMIC: Automotive power management ICs
- Automotive switching regulators
- OPTIREG™ System Basis Chips (SBC)
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
- FCEV powertrain system
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
Aug 21, 2026
Business & Financial Press
Aug 10, 2026
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
Aug 21, 2026
Business & Financial Press
Aug 10, 2026
SLE 97CNFX6000PE
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ambient Temperature range-25 °C to 85 °C
-
ApplicationsSIM and UICC for mobile communication
-
Asymmetric CryptographyECC up to 521-bit, RSA up to 4096-bit
-
CertificationsCC EAL5+ high, EMVCo
-
CPU32-bit
-
Delivery FormsSMD, sawn wafer
-
InterfacesSWP, NRG™ (ISO/IEC 14443-3 type A with CRYPTO1), ISO 7816
-
Leading TechnologiesSOLID FLASH™, NFC optimized
-
NVM600 kByte
-
Product Description32-bit SWP SIM card security cryptocontroller
-
RAM32 kByte
-
Symmetric CryptographyDES, 3DES, AES up to 256-bit
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Enhanced 32-bit ARM® SecurCore™ SC300™
- NFC optimized
- SOLID FLASH™
- CC EAL5+ High and EMVCo necessary to secure NFC transactions
- FCOS™ module
- wirebond module
- wafer sawn
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.