- Automotive MOSFET: 30 V to 800 V
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
- OPTIREG™ PMIC: Automotive power management ICs
- Automotive switching regulators
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
- FCEV powertrain solutions
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
- Infineon GUI Designer
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
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
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
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
Business & Financial Press
Aug 21, 2026
Business & Financial Press
Aug 10, 2026
RIC70847EVAL1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
ConfigurationTLE7274-2D, IRHLNMC87Y20, IRHLNKC87Y30, BSC010N04LS6, RIC70847F, 1EDN7511B
-
DescriptionSingle phase buck controller with rad hard MOSFETs for 1.0 V/ 40.0 A FPGA core rail
-
FamilyDC/DC Converter
-
Frequency range480 kHz to 480 kHz
-
Input TypeDC
-
Output Current range0 A to 40 A
-
Pout range0 W to 40 W
-
Supply Voltage range4.75 V to 13.2 V
-
Target ApplicationSpace applications
-
TopologyBuck
|
OPN
|
|
|---|---|
| Product Status | coming soon |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | coming soon |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Easy power connection
- Load probe access
- Load line regulation (LLR) adjustment
- Overcurrent limit (OCP) adjustment
- Slope compensation (SLP) adjustment
- Switching frequency (RT) adjustment
- Large Inductor Footprint
- On-board dynamic load step circuit
- Optional DCR or current sense resistor
- Optimized for point-of-load applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.